Publish your products
668 Series Steel City ® Floor Boxes
ABB

668 Series Steel City ® Floor Boxes

The new 668-S Ultra-Shallow Floor Box from Thomas & Betts provides a high-capacity power and data solution for shallow concrete floors. The lowprofile 4-gang box is constructed of galvanized stamped steel. Removable voltage dividers enable users to customize wiring configurations by feeding two or more adjacent compartments with a single conduit. Metallic covers with durable powder-coat finish are designed to match any decor, while optional trim rings enable covers to be mounted completely flush with the floor in tile or wood floor applications Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Low profile (21/2" height) for shallow concrete pours 4-gang, recessed service for a high-capacity, aesthetic floor box solution Stamped-steel box construction Removable voltage dividers between compartments enable a single conduit to feed two or more adjacent compartments Metallic covers feature durable powder-coat paint to match any decor (black, gray, brown and beige) Heavy-duty cord door in the cover latches firmly in the open position to prevent damage to cables Optional tile trim enables flush mounting for tile and wood floor applications MopTite® covers meet UL scrubwater exclusion requirements for carpet, tile and wood Largest cubic-inch capacity of any shallow, recessed 4-gang floor box Additional KOs (up to 2") on the bottom of the box enable installation flexibility Custom device panels are available — contact technical service about these offerings
Technical specification
  • Unique ref.668sc
  • Product familyService boxes
  • Product groupFloor boxes
  • TypeObject (single object)
  • Date of publishing2022-03-14
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Electrical
  • CSI MasterFormat 2014 Code26 05 33
  • CSI MasterFormat 2014 TitleRaceway and Boxes for Electrical Systems
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit