Publish your products
6818/DALI-916 – Presence Detector BasicLine DALI2 – Corridor
ABB

6818/DALI-916 – Presence Detector BasicLine DALI2 – Corridor


Presence Detector BasicLINE Corridor DALI 2 Measururing range 40x5 m white

Specification
  • Passive infrared corridor presence detector for controling DALI lighting systems that depend on brightness and movement.

    For constant light regulation or switching DALI loads ON/OFF.

    For DALI broadcast operation (central telegram).

    Supplies the required voltage for the DALI ballasts and additional controllers.

    Suitable for up to 50 DALI operating devices.

    Detection range (for installation height of 3 m): walking persons up to 40 x 5 m.

    For semiautomatic and fully automatic operation. Optional IR remote control (6843-101) required.

    Adjustment elements accessible on the front side.

    Additional activation/deactivation possibility through pushbutton input.

    Adaptation of the detection range possible using the included masking elements.

    With brightness-independent test mode for evaluating the detection zone.

    With detection display in test mode.

    With teach in function of the brightness threshold.

    With 2-step automatic switch-off (according to EnEV / EN 15232).

    Additional functions/settings via optional IR remote control (6843-101).

    Ceiling installation using integrated spring bracket.

    Mounting possibility in combination with built-in installation boxes and device sockets.

    Surface ceiling mounting with optional surface mounting box (6884-916).

    Surveillance density: 64 sectors with 256 switching segments.

    Switch-off delay: approx. 30 sec - 60 min.

    Hole size: Ø 68 mm.

    Built-in depth device: 22 mm. Built-in depth incl. spring adapter: 44 mm .

    If load is connected via relay/contactor, the RC suppressor (Art. No. 6899) ​​must be installed in addition.

    For physical reasons, the detection range is lower at radial movement.

Technical specification
  • Unique ref.6818-DALI-916
  • TypeObject (single object)
  • Date of publishing2026-06-08
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Electrical
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit