Publish your products
Air Quality Sensor
ABB

Air Quality Sensor

For the control and measuring of the room air quality and temperature. Accurately measures the C02 concentration (390…10.000 ppm), humidity (0...100 %) and temperature (0…50 °C) in a room and sends the values on the bus. By using the integrated thresholds the measured values can be monitored. With the integrated controller it is possible to control the room temperature and the HVAC actuators. With integrated Bus Coupler.

Specification
  • The device is a functional measuring device and is
    installed surface-mounted on the wall. As well as
    monitoring the air quality, it also offers the option
    of controlling room air conditioning.
    The device measures the following values:
    • CO2 content of the air
    • Relative humidity of the room
    • Temperature
    • Air pressure (absolute)

Technical specification
  • Unique ref.AirQuality-Sensor
  • Product familyEnvironmental Sensors
  • Product groupHeating, Ventilation and Air Conditioning
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)81
  • Width (mm)81
  • Depth (mm)17
Related
  • Material mainPlastic
  • Material secondaryPlastic
Classification
  • BIMobject CategoryHVAC - Control Panels
  • Uniclass 2015 CodePr_75_50_52_39
  • Uniclass 2015 DescriptionHumidity and temperature probes
  • CSI MasterFormat 2014 Code01 50 00
  • CSI MasterFormat 2014 TitleTemporary Facilities and Controls
  • OmniClass Number23-27 11 11
  • OmniClass TitleTemperature Measuring Instrument And Controls
  • CSI UniFormat II CodeD3060
  • CSI UniFormat II TitleControls and Instrumentation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit