Publish your products
Ceiling Corner Adapter MasterLINE_Busch-Jaeger
ABB

Ceiling Corner Adapter MasterLINE_Busch-Jaeger

For Busch-Watchdog 220 MasterLINE. For Busch-Watchdog 220 MasterLINE select. For Busch-Watchdog 220 MasterLINE premium. For Busch-Watchdog 280 MasterLINE. For Busch-Watchdog 220 MasterLINE KNX. For Busch-Watchdog 220 MasterLINE KNX premium. For detection on two sides of the house, in combination with Busch-Watchdog 280. For ceiling mounting of the Busch-Watchdog. To increase the inclination of the Busch-Watchdog 220/280. It is mounted at the corner of the house, on the wall or under the ceiling. For flush or surface wiring.
Technical specification
  • Unique ref.Ceiling-Corner-adapter-MasterLINE_Busch-Jaeger
  • Product familyKNX Visualisation, Display and Signalling Device
  • Product groupKNX range
  • TypeObject (single object)
  • Date of publishing2020-05-25
  • Edition number1
  • Height (mm)102
  • Width (mm)125
  • Depth (mm)55
Related
  • Material mainPlastic
  • Weight Net (Kg)0.167
Classification
  • BIMobject CategoryElectronics - Other

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit