Publish your products
EnOcean Gateway
ABB

EnOcean Gateway

The EnOcean gateway establishes a connection between KNX and EnOcean devices and allows bidirectional transmission of signals and telegrams. The frequency of this product (868.3 MHz) is not approved for all countries.

Specification
  • Gateway for integration of EnOcean devices into
    KNX TP-1 (EIB) control systems and vice versa.

    The ABB KNX/EnOcean Gateway allows a complete and
    natural integration of EnOcean devices into KNX control
    systems and vice versa.

Technical specification
  • Unique ref.EnOcean-Gateway
  • Product familySystem Infrastructure and Interfacing
  • Product groupGateways
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)28
  • Width (mm)70
  • Depth (mm)100
Classification
  • BIMobject CategoryElectronics - Communication
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit