Publish your products
Singlebypass ATS 630A
ABB

Singlebypass ATS 630A

4.9 out of 5 stars4.9(7 reviews)
  • Wall mountable 4 pole single bypass ATS with S3 40A
  • I-O-II –operation with stable OFF positionbetween positions I and II
  • HMI can be mounted on the door upon request, please add -H to part number (e.g. OTOne40E4L3SBSR-H)
  • Easy to install, optimum Interface, reduced risk of operator injury, energy efficient, continious operation, space saving, I-O-II ȓoperation with stable OFF position between positions I and II.
Specification
  • You can find other specification about the product in the file uploaded.

Technical specification
  • Unique ref.singlebypass-ats-630a
  • Date of publishing2022-09-06
  • Edition number1
  • Height (mm)1600
  • Width (mm)1200
  • Depth (mm)600
Classification
  • BIMobject CategoryElectrical - Switchgear
  • Uniclass 2015 CodePr_60_70_48_05
  • Uniclass 2015 DescriptionAutomatic transfer switching equipment (TSE)