Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
abb/products/cfd73f16-aff2-4a89-b968-d6346bdb3ee4
Home
Categories
Electrical
Outlets & Sockets
Flush mounted workstation of 3 columns ABB T1110.1 BL
Available in United States
ABB
Follow
Flush mounted workstation of 3 columns ABB T1110.1 BL
Flush mounted workstation of 3 columns, Niessen brand. Includes: flush mounting box 3 columns T1193, styling cover T1173 BL, two Schuko socket outlets T1088 BL, two red Schuko socket outlets T1088 RJ, double support for data outlets T1016.3 BL
Download
Technical specification
Technical specification
Unique ref.
T1110-1-BL
Product family
workstation
Product group
3121>>ELSB
Type
Object (single object)
Date of publishing
2022-02-11
Edition number
1
Height (mm)
174
Width (mm)
235
Depth (mm)
57
Links
Links
Product url
https://new.abb.com/products/2CLA111010T1001/t1110-1-bl
Installation instructions
https://search.abb.com/library/Download.aspx?DocumentID=9AKK106713A5233&LanguageCode=es&DocumentPartId=&Action=Launch
Product certification
https://search.abb.com/library/Download.aspx?DocumentID=9AKK107991A5864&LanguageCode=en&LanguageCode=es&LanguageCode=fr&DocumentPartId=&Action=Launch
Related
Related
Material main
Plastic
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
1
Classification
Classification
BIMobject Category
Electrical - Outlets & Sockets
IFC classification
Outlet
ETIM Code
EC002759
ETIM Name
Desk connecting unit
OmniClass Number
23-35 27 00
OmniClass Title
Electrical Terminals
Similar products
ABB
Aluminum Cable Trays
4.5
(
11
)
Download
ABB
Ceiling Boxes-54151 3/4
4.2
(
10
)
Download
ABB
Outlet Boxes-521511234EW
4.8
(
5
)
Download
ABB
Utility Boxes-58361 1/2
4.4
(
9
)
Download
ABB
Outlet Boxes-52171 1
5.0
(
6
)
Download
ABB
Gemini IP 66 Switchboard
4.8
(
5
)
Download