Publish your products
Flush mounted workstation of 2 columns  ABB T1120.1 BL
ABB

Flush mounted workstation of 2 columns ABB T1120.1 BL

5.0 out of 5 stars5.0(5 reviews)
Flush mounted workstation of 2 columns, Niessen brand. Includes: flush mounted box 2 columns T1192, styling cover T1172 BL, two Schuko socket outlets T1088 BL, double support for data outlets T1016.3 BL
Technical specification
  • Unique ref.T1120-1-BL
  • Product familyworkstation
  • Product group3121>>ELSB
  • TypeObject (single object)
  • Date of publishing2022-02-11
  • Edition number1
  • Height (mm)175
  • Width (mm)174
  • Depth (mm)57
Related
  • Material mainPlastic
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)0.64
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • ETIM CodeEC002759
  • ETIM NameDesk connecting unit
  • OmniClass Number23-35 27 00
  • OmniClass TitleElectrical Terminals
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit