Publish your products
Multifunction base_CEM Niessen
Multifunction base_CEM Niessen
    ABB

    Multifunction base_CEM Niessen

    Multifunction base 1xSO+2xUSB charger
    Specification
    • Multifunction base, Niessen branded, embedded with 1 socket outlet fully wired with 2,5mm2 halogen free cable, 2 USB charger 5V/2A connectors, power input through cable with male rapid connector on end. Installation with 102 mm circular saw hole. Movable clamp fixing (8mm to 42mm) with automatic return when disassembing. Made of flame-retardant plastic. Available finishes: white (RAL 9016) or anthracite (RAL 7024).
    Technical specification
    • Unique ref.T2119_1_CEM_Niessen
    • Product familyCEM
    • Product groupElectrical connectivity and multimedia
    • Date of publishing2020-10-21
    • Edition number1
    • Height (mm)110
    • Width (mm)110
    • Depth (mm)60
    Related
    • Material mainPlastic
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)0.255
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC002759
    • ETIM NameDesk connecting unit
    • OmniClass Number23-35 27 00
    • OmniClass TitleElectrical Terminals
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit