Publish your products
2 side minicolumn_CEM Niessen
ABB

2 side minicolumn_CEM Niessen

2 side minicolumn set 4xSO+4xSOR+4xRJ45
Specification
  • 2 sides minicolumn set, Niessen branded, with 4 socket outlets and 4 Red socket outlets fully wired with 2,5mm2 halogen free cable. Cover for 4 RJ45 connectors compatible with Keystone system (connectors not included). Space for organizing cables. Possibility to adapt the organizer tube in the top cover. Power and data input from the bottom. Power input connection through internal terminal. Supplied with sealing ring and floor fixing plate, trim for base. Mounted on aluminium profile. Total height: 522 mm.
Technical specification
  • Unique ref.T2226_CEM_Niessen
  • Product familyCEM
  • Product groupElectrical connectivity and multimedia
  • Date of publishing2020-10-21
  • Edition number1
  • Height (mm)522
  • Width (mm)155
  • Depth (mm)152
Related
  • Material mainAluminum
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)3
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • ETIM CodeEC002759
  • ETIM NameDesk connecting unit
  • OmniClass Number23-35 27 00
  • OmniClass TitleElectrical Terminals
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit