Publish your products
Folding flush workstation_CEM Niessen
ABB

Folding flush workstation_CEM Niessen

5.0 out of 5 stars5.0(5 reviews)
Folding flush workstation box 6 modules
Specification
  • Embedded mounting box for 4 moules kit with folding strip of 6 electrical outlets Niessen branded, fully wired with 2,5mm2 halogen free cable. Power input through built-in male rapid connector. Mounted on aluminium profile. Available finishes for box: white and black. Inner kit in white or anthracite.
Technical specification
  • Unique ref.T2530_CEM_Niessen
  • Product familyCEM
  • Product groupElectrical connectivity and multimedia
  • Date of publishing2020-10-21
  • Edition number1
  • Height (mm)154
  • Width (mm)409
  • Depth (mm)62
Related
  • Material mainStainless steel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.4
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • ETIM CodeEC002759
  • ETIM NameDesk connecting unit
  • OmniClass Number23-35 27 00
  • OmniClass TitleElectrical Terminals
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit