Publish your products
Folding flush workstation_CEM Niessen
Folding flush workstation_CEM Niessen
    ABB

    Folding flush workstation_CEM Niessen

    6 modules workstation 4xSO+1xUSB charger+2xSpaces
    Specification
    • Embedded mounting box for 4 moules kit with folding strip, Niessen branded, 4 electrical outlets and 1 USB charger 5V/2A connector fully wired with 2,5mm2 halogen free cable. 2 empty spaces for customization with VDI connectors. Power input through built-in male rapid connector. Mounted on aluminium profile. Available finishes for box: white and black. Inner kit in white or anthracite.
    Technical specification
    • Unique ref.T2564_01_CEM_Niessen
    • Product familyCEM
    • Product groupElectrical connectivity and multimedia
    • Date of publishing2020-10-21
    • Edition number1
    • Height (mm)55
    • Width (mm)368
    • Depth (mm)54
    Related
    • Material mainStainless steel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)0.67
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC002759
    • ETIM NameDesk connecting unit
    • OmniClass Number23-35 27 00
    • OmniClass TitleElectrical Terminals
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit