Publish your products
Dark Gray PVC Coated GUA Conduit Outlet Box, 1/2", 3/4", 1", 1-1/4" or 2", Ductile Iron, Zinc Plated
ABB

Dark Gray PVC Coated GUA Conduit Outlet Box, 1/2", 3/4", 1", 1-1/4" or 2", Ductile Iron, Zinc Plated

Features
• Grade 60-45-10 ductile iron bodies and cast aluminum covers
• Nominal .002 in. (2 mil) blue urethane coating on both interior and exterior and nominal .040 in. (40 mil) PVC coating bonded to exterior
• All hubs have a minimum of five full threads, integral bushing and pressure-sealing sleeves
• All units furnished with internal grounding screw and ship complete with aluminum cover with O-ring gasket
• Explosion-proof, dust-ignition-proof, raintight and suitable for use in the following environments. (1) Class I, Division 1 & 2, Groups C & D; (2) Class II, Division 1, Groups E, F, G; (3) Class III, Division 1 & 2; (4) NEMA 3, 4, 7 CD, 9 EFG.

Application
• GUA series conduit boxes are installed in hazardous locations to protect conductors and act as pull and splice box.
• Provide access to conductors for maintenance and future system changes
• Mounting outlets for fixtures, with proper covers
• To change direction in rigid conduit systems
• Join two or more pieces of conduit long runs
Technical specification
  • Unique ref.tnb-001
  • Product familyElectronics
  • Product groupConduits
  • TypeObject (single object)
  • Date of publishing2022-03-14
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Installations

Region availability

Asia Africa South America Oceania North America
Afghanistan
Algeria
Argentina
American Samoa
Belize
Armenia
Angola
Bolivia
Australia
Bermuda
Azerbaijan
Benin
Brazil
Cook Islands
Canada
Bahrain
Botswana
Chile
Federated States of Micronesia
Costa Rica
Bangladesh
Burkina Faso
Colombia
Fiji
Dominican Republic
Bhutan
Burundi
Ecuador
French Polynesia
El Salvador
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Guatemala
Brunei
Cape Verde
French Guiana
Kiribati
Haiti
Cambodia
Central African Republic
Guyana
Marshall Islands
Honduras
China
Chad
Paraguay
Nauru
Jamaica
Christmas Island
Comoros
Peru
New Caledonia
Mexico
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Nicaragua
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Panama
Hong Kong
Djibouti
Venezuela
Norfolk Island
Puerto Rico
India
Egypt
Northern Mariana Islands
The Bahamas
Indonesia
Equatorial Guinea
Palau
United States
Iran
Eritrea
Papua New Guinea
Iraq
Eswatini
Pitcairn Islands
Israel
Ethiopia
Samoa
Japan
Gabon
Solomon Islands
Jordan
Ghana
Timor-Leste
Kazakhstan
Guinea
Tokelau
Kuwait
Guinea-Bissau
Tonga
Kyrgyzstan
Kenya
Tuvalu
Laos
Lesotho
United States Minor Outlying Islands
Lebanon
Liberia
Vanuatu
Macau
Libya
Wallis and Futuna
Malaysia
Madagascar
Maldives
Malawi
Mongolia
Mali
Myanmar (Burma)
Mauritania
Nepal
Mauritius
North Korea
Mayotte
Oman
Morocco
Pakistan
Mozambique
Palestine
Namibia
Philippines
Niger
Qatar
Nigeria
Saudi Arabia
Republic of the Congo
Singapore
Reunion
South Korea
Rwanda
Sri Lanka
Saint Helena
Syria
São Tomé and Príncipe
Taiwan
Senegal
Tajikistan
Seychelles
Thailand
Sierra Leone
Türkiye
Somalia
Turkmenistan
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe