IEC air insulated motor control center UniGear MCC
A real 400 A load current with double fuses per phase in a 400 mm wide contactor panel up to 12 kV
UniGear MCC as an air-insulated medium-voltage motor control center is designed specifically for motor, transformer and capacitor bank switching.
UniGear MCC is the result of many years of experience with the design, manufacturing and application of vacuum contactors across the entire range of industrial and utility installations.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |