Publish your products
UPS DPA 250 S4
ABB

UPS DPA 250 S4

4.1 out of 5 stars4.1(8 reviews)

The most energy-lean UPS on the market

The DPA 250 S4 has a high-efficiency, modular architecture that offers best reliability for environmentally conscious organizations that also need zero downtime and low cost of ownership. The DPA 250 S4 is specially designed for critical, high-density computing environments such as small- to medium-sized data centers. 

The DPA 250 S4 sets the standard for the next decade of UPS progress with advanced features such as its transformer-free IGBT converters that feature three-level topology with interleaving controls to enable market-leading efficiency of 97.6 percent for the UPS module. This high efficiency reduces operational costs and minimizes environmental impact.

The DPA 250 S4 online double conversion modular uninterruptible power supply represents the latest technological innovation. This modular UPS is based on decentralized parallel architecture (DPA™), where every UPS module is practically its own UPS, having all the essential functional units needed for independent operation. DPA increases system reliability and availability compared to other modular UPS solutions in the market, as there is inherent redundancy between the UPS modules on all functional levels.

Specification
  • General data 

    UPS frame rated power 300 kW

    UPS module rated power 50 kW

    UPS output rated PF 1.0

    Max no of parallel frames Up to 5 frames 

    Max no of parallel modules across frames Up to 30 modules 

    Max system power 1500 kW

    Wiring 3ph + N + PE

    UPS type Modular (DPA)

    Topology Online double conversion

    Input Nominal input voltage 220/380, 230/400, 240/415 VAC

    Voltage range 161/280 - 264/460 VAC

    Frequency range 35 - 70 Hz 

    Current THD at 100% load < 3%

    Power Factor at 100% load ≥ 0.99

    Output Rated output voltage (load dependent) 220/380, 230/400, 240/415 VAC

    Voltage THD (with linear load) < 2% 

    Rated frequency 50 or 60 Hz (selectable)

    Efficiency Double conversion

    Up to 97.6% module efficiency,
    up to 97.4% system efficiency

    Eco-mode 99%

    Communications User interface

    Module level LCD + mimic diagram System graphical display Communication ports USB, RS-232, SNMP slot, potential-free contacts Software Monitoring and shutdown software available as option

Technical specification
  • Unique ref.ups-dpa-250s4
  • Product familyHigh-density computing environments
  • Product groupData centers
  • TypeObject (single object)
  • Date of publishing2019-10-29
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryMetal
Classification
  • BIMobject CategoryElectrical - Controls
  • Uniclass 2015 CodeAc_85_65_15
  • Uniclass 2015 DescriptionControlling
  • CSI MasterFormat 2014 Code10 55 33
  • CSI MasterFormat 2014 TitleData Distribution Boxes
  • OmniClass Number23-37 25 15
  • OmniClass TitleBroadcasting Communication and Data Processing Equipment
  • CSI UniFormat II CodeD3060
  • CSI UniFormat II TitleControls and Instrumentation

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit