Publish your products
Avi Pop-Up Waste - Stainless Steel
Avi Pop-Up Waste - Stainless Steel
Avi Pop-Up Waste - Stainless Steel
Avi Pop-Up Waste - Stainless Steel
Avi Pop-Up Waste - Stainless Steel

    Avi Pop-Up Waste - Stainless Steel

    Your beautiful bathroom basin simply wouldn’t be complete without a stunning pop-up waste. Providing you with a way to drain your water with a practical and easy pop up function, it’s the perfect finishing touch.

    The Avi pop up waste can be universally installed with an overflow basin and non-overflow basin. However, If you are purchasing a non-ABI basin, the waste hole must be a minimum of 42mm.

    Technical specification
    • Unique ref.avi-pop-up-waste-ss
    • Product familyWastes
    • Product groupAvi
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (mm)73
    • Width (mm)73
    • Depth (mm)88
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.4
    Classification
    • BIMobject CategorySanitary - Sanitary
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_70_55_96_84
    • Uniclass 2015 DescriptionSink wastes
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit