Publish your products
Elysian Assembly Taps
Elysian Assembly Taps
Elysian Assembly Taps
Elysian Assembly Taps
Elysian Assembly Taps
Elysian Assembly Taps
Elysian Assembly Taps
Elysian Assembly Taps
Elysian Assembly Taps

    Elysian Assembly Taps

    Elegant and versatile, the Elysian Assembly Taps feature a refined circular design crafted from solid brass, with a subtle handle that provides smooth and intuitive control of water temperature and pressure. Thoughtfully designed to pair seamlessly with both bench-mounted and wall-mounted spouts, the tap handles align perfectly with our Elysian spout diameter, creating a cohesive, balanced aesthetic. Available in eight distinctive finishes, the Elysian Assembly Taps are designed to suit a variety of interior styles. Features: – Easy-to-clean solid brass construction suitable for indoor use – No visible screws – Includes trimmable spindle’s to accommodate a wider range of
    Technical specification
    • Unique ref.elysian-assembly-taps
    • Product familyAssembly Taps
    • Product groupElysian
    • TypeAssembly (multiple objects)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (mm)54
    • Width (mm)160
    • Depth (mm)78
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.76
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 17 11
    • OmniClass TitleSink Disc Faucets
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit