Publish your products
Elysian Basin Mixer
Elysian Basin Mixer
Elysian Basin Mixer
Elysian Basin Mixer
Elysian Basin Mixer
Elysian Basin Mixer
Elysian Basin Mixer
Elysian Basin Mixer
Elysian Basin Mixer
Elysian Basin Mixer

    Elysian Basin Mixer

    The Elysian Basin Mixer enhances any bathroom space with its compact yet elegant aesthetics that have been specifically designed to suit small basins.

    Solid brass construction and easy swivel functionality make this compact basin mixer an attractive space enhancer.

    Features:

    – Easy to clean solid brass construction.
    – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly.

    Dimensions:

    – Height: 180mm
    – Reach: 106mm

    Technical specification
    • Unique ref.elysian-basin-mixer
    • Product familyBasin Mixers
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2024-02-07
    • Edition number1
    • Height (mm)180
    • Width (mm)53
    • Depth (mm)132.5
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.45
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets