Publish your products
Elysian Basin Mixer - Stainless Steel
Elysian Basin Mixer - Stainless Steel
Elysian Basin Mixer - Stainless Steel
Elysian Basin Mixer - Stainless Steel
Elysian Basin Mixer - Stainless Steel

    Elysian Basin Mixer - Stainless Steel

    The Elysian Basin Mixer enhances any bathroom space with its compact yet elegant aesthetics that have been specifically designed to suit small basins.

    Stainless steel construction and easy swivel functionality make this compact basin mixer an attractive space enhancer.

    Technical specification
    • Unique ref.elysian-basin-mixer-ss
    • Product familyBasin Mixers
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (mm)75
    • Width (mm)260
    • Depth (mm)330
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.45
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit