Publish your products
Elysian Commercial 3-Way Pull-out Filter Tap
Elysian Commercial 3-Way Pull-out Filter Tap
Elysian Commercial 3-Way Pull-out Filter Tap
Elysian Commercial 3-Way Pull-out Filter Tap
Elysian Commercial 3-Way Pull-out Filter Tap
Elysian Commercial 3-Way Pull-out Filter Tap
Elysian Commercial 3-Way Pull-out Filter Tap
Elysian Commercial 3-Way Pull-out Filter Tap
Elysian Commercial 3-Way Pull-out Filter Tap
Elysian Commercial 3-Way Pull-out Filter Tap

    Elysian Commercial 3-Way Pull-out Filter Tap

    Combining the features of two of our most popular tapware designs, the Elysian Commercial 3-Way Pull-Out Filtered Tap offers triple the functionality in one convenient tap. 

    Allowing for both filtered water and regular hot and cold, this tap also features a pull-out tap for added cleaning and reach convenience.

    With a 304 stainless steel construction and contemporary design, this kitchen fixture will instantly upgrade your space.

    Please note:

    – This tap needs sufficient space beneath the benchtop due to the required flexible components. 
    – Our Commercial Pull-Out Spray Attachment is not compatible with this product.
    – This product is compatible with our 3 Stage Undersink Water Filter System.

    Features :

    – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly.
    – 304 lead-free stainless steel construction offers durability for indoor and commercial use.

    Dimensions:

    – Height: 461mm
    – Spout Reach: 228mm
    – Spout Height: 240mm
    – Width: 181mm
    – Hole Size: 35mm

    Technical specification
    • Unique ref.elysian-commercial-3-way-pull-out-filter-tap
    • Product familyTapware
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2024-06-12
    • Edition number1
    • Height (mm)460
    • Width (mm)175
    • Depth (mm)260
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)2.8
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets