Publish your products
Elysian Double Towel Rail
Elysian Double Towel Rail
Elysian Double Towel Rail
Elysian Double Towel Rail
Elysian Double Towel Rail
Elysian Double Towel Rail
Elysian Double Towel Rail
Elysian Double Towel Rail

    Elysian Double Towel Rail

    4.3 out of 5 stars4.3(6 reviews)

    Adding another level of sophistication to your bathroom comes effortlessly with the Elysian Double Towel Rail. It has specifically been designed to elegantly hold two full-sized towels, while allowing ample drying and hanging space. Easy installation, effortless functionality and an attractive appearance mean you can add multiple rails to your bathroom within easy reach and without any worries.

    Features:

    – Solid brass construction
    – PVD (Physical Vapour Deposition)

    Dimensions:

    – Length 750mm
    – Fixing distance (centre to centre) 700mm
    – Projection 116mm
    – Backplate diameter 53mm

    Technical specification
    • Unique ref.elysian-double-towel-rail
    • Product familyTowel Rails
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2024-02-15
    • Edition number1
    • Height (mm)53
    • Width (mm)750
    • Depth (mm)116
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 DescriptionTowel rails
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars