Publish your products
Elysian Hand Towel Holder
Elysian Hand Towel Holder
Elysian Hand Towel Holder
Elysian Hand Towel Holder
Elysian Hand Towel Holder
Elysian Hand Towel Holder
Elysian Hand Towel Holder
Elysian Hand Towel Holder

    Elysian Hand Towel Holder

    Boasting a range of functions, the Elysian Hand Towel Holder represents a versatile way to organise your household essentials while being constructed from solid brass for longevity.

    The Elysian Hand Towel Holder adds an element of luxury with its elegant design, perfect for holding double toilet paper rolls, spare toilet paper rolls, hand towels, or paper towels.

    Features:

    – Solid brass construction for durability during frequent use.
    – Ample length to accommodate a variety of uses.

    Dimensions:

    – Length: 293mm
    – Projection: 81mm
    – Baseplate Diameter: 53mm

    Technical specification
    • Unique ref.elysian-hand-towel-holder
    • Product familyTowel Rails
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2024-02-15
    • Edition number1
    • Height (mm)53
    • Width (mm)293
    • Depth (mm)81
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.44
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 DescriptionTowel rails
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars