Publish your products
Lira Soap Bottle Holder
Lira Soap Bottle Holder
Lira Soap Bottle Holder
Lira Soap Bottle Holder
Lira Soap Bottle Holder
Lira Soap Bottle Holder
Lira Soap Bottle Holder
Lira Soap Bottle Holder
Lira Soap Bottle Holder
Lira Soap Bottle Holder

    Lira Soap Bottle Holder

    Wall mounted for bathroom or powder room handwashing convenience; the Lira Soap Bottle Holder provides a stylish solution for your space.

    Its streamlined design and stainless steel construction mean you have an everyday accessory that can positively smarten your space while providing peace-of-mind durability.

    Please Note:

    – The Lira is compatible with Thankyou, Aesop, Organic Choice, Sukin, amongst other soap bottles.

    Features:

    – PVD (Physical Vapour Deposition)
    – Stainless Steel Construction
    – Compatible with a variety of soap bottles

    Dimensions:

    – Height: 80mm
    – Width: 50mm
    – Depth: 70mm
    – Collar Diameter: 29mm

    Technical specification
    • Unique ref.lira-soap-bottle-holder
    • Product familyBathroom Accessories
    • Product groupLira
    • TypeObject (single object)
    • Date of publishing2024-04-09
    • Edition number1
    • Height (mm)83
    • Width (mm)50
    • Depth (mm)70
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.2
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 11
    • OmniClass TitleHand Soap Holders