Publish your products
Round Mirror LED 800mm
Round Mirror LED 800mm
Round Mirror LED 800mm
Round Mirror LED 800mm
Round Mirror LED 800mm
Round Mirror LED 800mm
Round Mirror LED 800mm

    Round Mirror LED 800mm

    Add a little luxury to any room in the house with our illuminating Round Mirror LED 800.

    Always a showstopper, this mirror is a contemporary nod to old Hollywood glamour with its soft, warm glow and organic curves. Constructed from durable 304 stainless steel and available in five of our signature finishes, this mirror will elevate any space and light up every room.

    Please Note:

    – This product must be installed into your internal wall structure and wired to an external switch, as it does not contain a built-in sensor or switch.
    – We do not take responsibility for any issues that may occur if the mirror is not installed into an adequate wall structure.

    Features:

    – 304 stainless steel construction offers durability for indoor and commercial use.
    – ABI’s HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish.
    – High-strength, marine-grade plywood ensures durability in moist areas.

    Dimensions:

    – Diameter: 800mm
    – Thickness: 44mm

    Technical specification
    • Unique ref.round-mirror-led-800mm
    • Product familyMirrors
    • Product groupABI
    • TypeObject (single object)
    • Date of publishing2024-03-19
    • Edition number1
    • Height (mm)800
    • Width (mm)800
    • Depth (mm)30
    Related
    • Material mainStainless steel 304
    • Material secondaryMirror Glass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)12.7
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors