Publish your products
Sola Hand Shower Holder & BP
Sola Hand Shower Holder & BP
Sola Hand Shower Holder & BP
Sola Hand Shower Holder & BP
Sola Hand Shower Holder & BP
Sola Hand Shower Holder & BP
Sola Hand Shower Holder & BP
Sola Hand Shower Holder & BP
Sola Hand Shower Holder & BP

    Sola Hand Shower Holder & BP

    The Sola Hand Shower Holder with built-in BP connection ensures easy functionality and exceptional durability. It has a stunning minimal design to easily store a hand shower hose when not in use.

    In addition, its 316 stainless steel construction provides excellent resistance to corrosion and rust. This helps to ensure the Sola Hand Shower Holder and BP’s suitability for both outdoor and indoor applications.

    Please Note:

    – It is recommended that products in our Sola Collection are paired with our range of other Sola products to ensure colour consistency.

    Features:

    – 316 Stainless Steel Construction
    – Suitable for outdoor use ( Rust-resistant with anti-corrosion properties )

    Dimensions:

    – Length: 70mm
    – Backplate: 60mm

    Technical specification
    • Unique ref.sola-hand-shower-holder-and-bp
    • Product familyShowers
    • Product groupSola
    • TypeObject (single object)
    • Date of publishing2024-03-13
    • Edition number1
    • Height (mm)60
    • Width (mm)60
    • Depth (mm)85
    Related
    • Material mainStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.39
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit