Publish your products
Sola Outdoor Kitchen Mixer
Sola Outdoor Kitchen Mixer
Sola Outdoor Kitchen Mixer
Sola Outdoor Kitchen Mixer
Sola Outdoor Kitchen Mixer
Sola Outdoor Kitchen Mixer
Sola Outdoor Kitchen Mixer
Sola Outdoor Kitchen Mixer
Sola Outdoor Kitchen Mixer

    Sola Outdoor Kitchen Mixer

    The smooth, elegant aesthetics of our contemporary Sola Kitchen Mixer is designed to complement our existing outdoor range. It is constructed from highly durable marine grade 316 stainless steel and features an easy-to-use swivel function with precise temperature and pressure control.  

    The Sola Kitchen Mixer is available in various appealing finishes, including brushed brass, brushed gunmetal, brushed copper, and stainless steel.  

     Features:
     
    – Highly durable 316 marine grade stainless steel construction with anti-corrosive properties.  
    – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly.  

    Dimensions:

    – Reach: 188mm
    – Height: 372mm
     
    For further inspiration, explore our complete outdoor range.   

    Technical specification
    • Unique ref.sola-outdoor-kitchen-mixer
    • Product familyKitchen Mixers
    • Product groupSola
    • TypeObject (single object)
    • Date of publishing2024-03-21
    • Edition number1
    • Height (mm)372
    • Width (mm)50
    • Depth (mm)225
    Related
    • Material mainStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)2.19
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit