Publish your products
Sola Shower Arm
Sola Shower Arm
Sola Shower Arm
Sola Shower Arm
Sola Shower Arm
Sola Shower Arm
Sola Shower Arm
Sola Shower Arm
Sola Shower Arm
Sola Shower Arm

    Sola Shower Arm

    This Sola Shower Arm is defined by its smooth streamlined design, excellent functionality, and water efficiency. It will help make a positive statement in any space.

    In addition, its 316 stainless steel construction provides excellent resistance to corrosion and rust. This helps to ensure the Sola Shower Arm’s suitability for both outdoor and indoor applications.

    Please note:

    – It is recommended that products in our Sola Collection are paired with our range of other Sola products to ensure colour consistency.
    – This wall mounting shower arm works in combination with the Sola Shower Head.

    Features:

    – 316 Stainless Steel Construction
    – PVD (Physical Vapour Deposition)
    – Suitable for outdoor use too (rust-resistant with anti-corrosion properties)

    Dimensions:

    – Reach 400mm
    – Vertical Drop 60mm
    – Backplate Diameter 60mm
    – Backplate Thickness 6mm
    – Standard ½ inch thread

    Technical specification
    • Unique ref.sola-shower-arm
    • Product familyShowers
    • Product groupSola
    • TypeObject (single object)
    • Date of publishing2024-04-09
    • Edition number1
    • Height (mm)90
    • Width (mm)60
    • Depth (mm)400
    Related
    • Material mainStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.48
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers