Publish your products
Sola Shower Head
Sola Shower Head
Sola Shower Head
Sola Shower Head
Sola Shower Head
Sola Shower Head
Sola Shower Head
Sola Shower Head
Sola Shower Head

    Sola Shower Head

    Instantly enhancing your outdoor sanctuary, the Sola Shower Head brings together aesthetic sophistication and superb functionality. A finely distributed water system provides entire coverage, while its excellent water efficiency makes it a premium shower fixture.

    In addition, its 316 stainless steel construction provides excellent resistance to corrosion and rust. This helps to ensure the Sola Shower Head’s suitability for both outdoor and indoor applications.

    Please note:

    – It is recommended that products in our Sola Collection are paired with our range of other Sola products to ensure colour consistency.
    – This Sola Shower Head works in combination with the Sola Wall Mounted Shower Arm.

    Features:

    – 316 Stainless Steel Construction
    – PVD (Physical Vapour Deposition)
    – Rubber Nozzles
    – Suitable for outdoor use too (rust-resistant with anti-corrosion properties)

    Dimensions:

    – Round Head: 250mm
    – Height: 49mm

    Technical specification
    • Unique ref.sola-shower-head
    • Product familyShower Heads
    • Product groupSola
    • TypeObject (single object)
    • Date of publishing2024-03-19
    • Edition number1
    • Height (mm)49
    • Width (mm)250
    • Depth (mm)250
    Related
    • Material mainStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.11
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit