Publish your products
Absen iCon X V2 Series Redefined Professional All-in-One LED Display
Absen

Absen iCon X V2 Series Redefined Professional All-in-One LED Display

The Absen iCon X V2 Series redefines professional all-in-one LED displays with unmatched simplicity, stability, and versatility. Featuring standardized sizes (136″/163″) , it delivers a seamless visual experience with 5mm ultra-narrow bezels, a 98% screen-to-body ratio, and Micro LED technology for vibrant imagery.

Specification
  • Simple Choice - The X V2 All-in-One streamlines traditional LED display, with standardized size, resolution, installation, and interfaces. Only need to refer to the resolution and size to easily complete the purchase.

    Unrivaled Visual Experience - Absen iCon X V2 Series unleashes 2k+ clarity through multi-layered image optimization, delivering precision color reproduction, sharper details, and hyper-realistic visuals for immersive presentations.

    Plug & Play Simplicity - Absen iCon X V2 Series seamlessly integrates with all kinds of audio and video devices, is adaptable to various application scenarios, and supports plug-and-play. This brings you a worry-free user experience.

    Compatibility - Seamless integration with Crestron, Extron & mainstream centralized control systems
    enables power on/off, signal routing, brightness adjustments via single interface.

    Split-Screen Synergy - Enables multi-view layouts for multitasking displays, enhancing flexibility and convenience in video conferencing/remote collaboration. Supports split-screen or PiP configurations, displaying up to 4 video sources simultaneously.

    Efficient Installation - Featuring pre-installed trims and internal cables, module units are shipped with complete vertical cabinets and packaged with easy-to-identify labeling, including IKEA-style installation instructions.



Technical specification
  • Unique ref.absen-icon-x-v2-series
  • Product familyIndoor
  • Product groupX V2 Series
  • TypeObject (single object)
  • Date of publishing2026-01-29
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • Uniclass 2015 CodePr_40_30_25_23
  • Uniclass 2015 DescriptionDisplay screens
  • CSI MasterFormat 2014 Code40 62 43
  • CSI MasterFormat 2014 TitleLarge Display Screens
  • OmniClass Number23-19 11 25
  • OmniClass TitleDisplay Screens

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States