We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Softline floor screen

Unique ref.: 18001000
Brand: Abstracta
Product family: Acoustic
Product group: Softline
Date of publishing: 2017-08-18
Edition number: 1
Type: Object (single object)
It’s no coincidence that Softline has become a timeless classic. Its ingeniously simple design and friendly feel, combined with its excellent sound-absorbency properties, make it a functional favourite in workplaces worldwide. The screen consists of a sound-absorbent filling mounted inside a solid wood frame. The screen is upholstered with fabric on both sides. Metal feet (colours: chrome, black, white, and grey). Heights available: 5, 50 or 100 mm. The connectors make it possible to link multiple screens in a row or at
an angle.


Material main: Fabric
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Office Dividers & Screens
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved