This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Softline table screen

Unique ref.: 18040000
Brand: Abstracta
Product family: Acoustic
Product group: Softline
Date of publishing: 2017-08-18
Edition number: 1
Type: Object (single object)
Create a functional acoustic environment in your office with Softline table screens. The series features table screen models with the same soft look. Create lively or discreet table screen combinations using a choice of colours and fabrics. The table screen consists of a soundabsorbent filling mounted within a solid wood frame. The screen is upholstered with fabric on both sides. Steel desk fittings (colours: black, white, and grey). 90-degree fittings are available so that two screens can be joined to maintain stability when used at an angle.


Material main: Fabric
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Office Dividers & Screens
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
This product is available in:
Europe
  • Sweden

BIMobject®