dB rectangular seating pouffedB rectangular seating pouffe
View previous images
View next images
Abstracta

dB rectangular seating pouffe

The new dB Modular sofa is soft, and welcoming. It creates perfect conditions for a pleasant soundscape. The product is designed by Thomas Bernstrand to make public spaces and work spaces less rigid, and more adaptable. Textile waste from Abstractas own factory is used as acoustic filling. Thus, both the environmental footprint and the level of low-frequency noise are reduced.
Use the modules to make room for privacy, or to create space for informal meetings and collaboration. The modules can be used as separate pouffes, or together as a modular sofa.

Technical specification
  • Unique ref.19731500
  • Collection setAcoustic
  • CollectiondB
  • TypeObject (single object)
  • Date of publishing2022-05-16
  • Edition number1
  • Height (mm)450
  • Width (mm)800
  • Depth (mm)465
Related
  • Material mainFabric
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Acoustics
  • IFC classificationFurniture

Region availability

Europe North America Asia Africa Oceania
Åland Islands
Anguilla
Afghanistan
Egypt
American Samoa
Albania
Antigua and Barbuda
Bahrain
Australia
Andorra
Aruba
Iran
Cook Islands
Austria
The Bahamas
Iraq
Timor-Leste
Belarus
Barbados
Israel
Fiji
Belgium
Belize
Jordan
French Polynesia
Bosnia and Herzegovina
Bermuda
Kuwait
Guam
Bulgaria
Caribbean Netherlands
Lebanon
Kiribati
Croatia
British Virgin Islands
Oman
Marshall Islands
Cyprus
Canada
Palestine
Federated States of Micronesia
Czech Republic
Cayman Islands
Qatar
Nauru
Denmark
Costa Rica
Saudi Arabia
New Caledonia
Estonia
Cuba
Syria
New Zealand
Faroe Islands
Curaçao
Turkey
Niue
Finland
Dominica
United Arab Emirates
Norfolk Island
France
Dominican Republic
Yemen
Northern Mariana Islands
Germany
El Salvador
Armenia
Palau
Gibraltar
Greenland
Azerbaijan
Papua New Guinea
Greece
Grenada
Bangladesh
Pitcairn Islands
Guernsey
Guadeloupe
Bhutan
Samoa
Hungary
Guatemala
British Indian Ocean Territory
Solomon Islands
Iceland
Haiti
Brunei
Tokelau
Ireland
Honduras
Cambodia
Tonga
Isle of Man
Jamaica
China
Tuvalu
Italy
Martinique
Christmas Island
United States Minor Outlying Islands
Jersey
Mexico
Cocos (Keeling) Islands
Wallis and Futuna
Latvia
Montserrat
Georgia
Vanuatu
Liechtenstein
Nicaragua
Hong Kong
Lithuania
Panama
India
Luxembourg
Puerto Rico
Indonesia
Macedonia (FYROM)
Saint-Barthélemy
Japan
Malta
Saint Kitts and Nevis
Kazakhstan
Moldova
Saint Lucia
Kyrgyzstan
Monaco
Collectivity of Saint Martin
Laos
Montenegro
Saint Pierre and Miquelon
Macau
Norway
Saint Vincent and the Grenadines
Malaysia
Poland
Sint Maarten
Maldives
Portugal
Trinidad and Tobago
Mongolia
Romania
Turks and Caicos Islands
Myanmar (Burma)
Russia
U.S. Virgin Islands
Nepal
San Marino
United States
North Korea
Serbia
Pakistan
Slovakia
Philippines
Slovenia
Singapore
Spain
South Korea
Svalbard and Jan Mayen
Sri Lanka
Sweden
Taiwan
Switzerland
Tajikistan
Netherlands
Thailand
Ukraine
Turkmenistan
United Kingdom
Uzbekistan
Vatican City
Vietnam