Set your location and language to prioritise localised information. Continue
dB modular sofa
Abstracta

dB modular sofa

The new dB Modular sofa is soft, and welcoming. It creates perfect conditions for a pleasant soundscape. The product is designed by Thomas Bernstrand to make public spaces and work spaces less rigid, and more adaptable. Textile waste from Abstractas own factory is used as acoustic filling. Thus, both the environmental footprint and the level of low-frequency noise are reduced.
Use the modules to make room for privacy, or to create space for informal meetings and collaboration. The modules can be used as separate pouffes, or together as a modular sofa.

Technical specification
  • Unique ref.19731710
  • Product familyAcoustic
  • Product groupdB
  • TypeObject (single object)
  • Date of publishing2022-05-16
  • Edition number1
  • Height (mm)1500
  • Width (mm)800
  • Depth (mm)480
Related
  • Material mainFabric
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Acoustics
  • IFC classificationFurniture

Region availability

Europe Asia North America Oceania Africa
Åland Islands
Afghanistan
Anguilla
American Samoa
Egypt
Albania
Armenia
Antigua and Barbuda
Australia
Andorra
Azerbaijan
Aruba
Cook Islands
Austria
Bahrain
Barbados
Federated States of Micronesia
Belarus
Bangladesh
Belize
Fiji
Belgium
Bhutan
Bermuda
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Guam
Bulgaria
Brunei
Canada
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Marshall Islands
Cyprus
China
Cayman Islands
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
New Zealand
Estonia
Georgia
Cuba
Niue
Faroe Islands
Hong Kong
Curaçao
Norfolk Island
Finland
India
Dominica
Northern Mariana Islands
France
Indonesia
Dominican Republic
Palau
Germany
Iran
El Salvador
Papua New Guinea
Gibraltar
Iraq
Greenland
Pitcairn Islands
Greece
Israel
Grenada
Samoa
Guernsey
Japan
Guadeloupe
Solomon Islands
Hungary
Jordan
Guatemala
Timor-Leste
Iceland
Kazakhstan
Haiti
Tokelau
Ireland
Kuwait
Honduras
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Tuvalu
Italy
Laos
Martinique
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Vanuatu
Latvia
Macau
Montserrat
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Lithuania
Maldives
Panama
Luxembourg
Mongolia
Puerto Rico
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Moldova
Nepal
Saint Lucia
Monaco
North Korea
Saint Pierre and Miquelon
Montenegro
Oman
Saint Vincent and the Grenadines
Netherlands
Pakistan
Saint-Barthélemy
North Macedonia
Palestine
Sint Maarten
Norway
Philippines
The Bahamas
Poland
Qatar
Trinidad and Tobago
Portugal
Saudi Arabia
Turks and Caicos Islands
Romania
Singapore
U.S. Virgin Islands
Russia
South Korea
United States
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen