Publish your products
Draft 
Abstracta

Draft 

Draft has an E3 enamel writing surface. The whiteboard is mobile, double-sided and has an anthracite-grey steel frame on wheels. The wheels are lockable. Under the writing areas there is an oak wooden box with a bottom covered in dark-grey felt, e.g. for storing pens and eraser. The wooden box is available either in natural oak or anthracite grey stain,which gives the product a warm expression.
Technical specification
  • Unique ref.draft
  • Product familyMeeting
  • Product groupDraft
  • TypeObject (single object)
  • Date of publishing2018-04-09
  • Edition number1
  • Height (mm)1950
  • Width (mm)1242
  • Depth (mm)650
Related
  • Material mainWood
  • Material secondaryEnamel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture

Region availability

Europe Asia North America Oceania Africa
Åland Islands
Afghanistan
Anguilla
American Samoa
Egypt
Albania
Armenia
Antigua and Barbuda
Australia
Andorra
Azerbaijan
Aruba
Cook Islands
Austria
Bahrain
Barbados
Federated States of Micronesia
Belarus
Bangladesh
Belize
Fiji
Belgium
Bhutan
Bermuda
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Guam
Bulgaria
Brunei
Canada
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Marshall Islands
Cyprus
China
Cayman Islands
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
New Zealand
Estonia
Georgia
Cuba
Niue
Faroe Islands
Hong Kong
Curaçao
Norfolk Island
Finland
India
Dominica
Northern Mariana Islands
France
Indonesia
Dominican Republic
Palau
Germany
Iran
El Salvador
Papua New Guinea
Gibraltar
Iraq
Greenland
Pitcairn Islands
Greece
Israel
Grenada
Samoa
Guernsey
Japan
Guadeloupe
Solomon Islands
Hungary
Jordan
Guatemala
Timor-Leste
Iceland
Kazakhstan
Haiti
Tokelau
Ireland
Kuwait
Honduras
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Tuvalu
Italy
Laos
Martinique
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Vanuatu
Latvia
Macau
Montserrat
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Lithuania
Maldives
Panama
Luxembourg
Mongolia
Puerto Rico
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Moldova
Nepal
Saint Lucia
Monaco
North Korea
Saint Pierre and Miquelon
Montenegro
Oman
Saint Vincent and the Grenadines
Netherlands
Pakistan
Saint-Barthélemy
North Macedonia
Palestine
Sint Maarten
Norway
Philippines
The Bahamas
Poland
Qatar
Trinidad and Tobago
Portugal
Saudi Arabia
Turks and Caicos Islands
Romania
Singapore
U.S. Virgin Islands
Russia
South Korea
United States
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen