Publish your products
Sky Ceiling
Sky Ceiling
    Abstracta

    Sky Ceiling

    4.7 out of 5 stars4.7(6 reviews)
    Insipid, featureless ceilings compromise the overall impression made by far too many interior environments. Sky, a modular system developed by Abstracta and designer Stefan Borselius, sets out to change this with a design language that imbues a room with visual energy while improving its soundscape. Sky Ceiling´s solution allows an easy attachment with magnets directly to a ceiling’s metal construction, which makes possible to experiment with different arrangements and change things around.
    Specification
    • Sky is manufactured according to technical, environmental and production ethical requirements. - No emissions to air, water or soil take place at Abstracta's factory during the production of Sky. - Clothing and filling contain recycled material. - Sky meets the environmental requirements of "Möbelfakta". - All materials in Sky are recyclable, either as material or energy. - Worn out products are dismantled and transported to a recycling station. SKY CARE INSTRUCTIONS To preserve the colour and appearance of the fabric, Sky should be regularly vacuumed with a soft nozzle. Stain Removal: Use uncoloured kitchen paper or a dishcloth to absorb as much of the stain as possible. Dried stains should be vacuumed. Wet the stain sparingly with a white clean cotton cloth, lukewarm water and possibly a pH neutral detergent. Push a dry cloth or uncoloured kitchen paper against the fabric to soak up moisture and dirt. Repeat wetting and wicking until the stain is gone. Use clean water without detergent during the last cleaning. Finish with suction.
    Technical specification
    • Unique ref.sky-ceiling
    • Product familyAcoustic
    • Product groupSky
    • TypeObject (single object)
    • Date of publishing2019-05-03
    • Edition number1
    • Height (mm)846
    • Width (mm)591
    • Depth (mm)120
    Related
    • Material mainFibre-felt
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture

    Region availability

    Europe Asia North America Oceania Africa
    Åland Islands
    Afghanistan
    Anguilla
    American Samoa
    Egypt
    Albania
    Armenia
    Antigua and Barbuda
    Australia
    Andorra
    Azerbaijan
    Aruba
    Cook Islands
    Austria
    Bahrain
    Barbados
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Fiji
    Belgium
    Bhutan
    Bermuda
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Guam
    Bulgaria
    Brunei
    Canada
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    New Zealand
    Estonia
    Georgia
    Cuba
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Norfolk Island
    Finland
    India
    Dominica
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Palau
    Germany
    Iran
    El Salvador
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Tokelau
    Ireland
    Kuwait
    Honduras
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Tuvalu
    Italy
    Laos
    Martinique
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Vanuatu
    Latvia
    Macau
    Montserrat
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Lithuania
    Maldives
    Panama
    Luxembourg
    Mongolia
    Puerto Rico
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Moldova
    Nepal
    Saint Lucia
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Netherlands
    Pakistan
    Saint-Barthélemy
    North Macedonia
    Palestine
    Sint Maarten
    Norway
    Philippines
    The Bahamas
    Poland
    Qatar
    Trinidad and Tobago
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Romania
    Singapore
    U.S. Virgin Islands
    Russia
    South Korea
    United States
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit