Publish your products
AC-Guard ACGU Security Cage Kit
AC-Guard

AC-Guard ACGU Security Cage Kit

  • Attractive & affordable air conditioner theft protection. Height expands 34" to 59", Width expands 30" to 51", Depth expands 30" to 51". Kit includes 2 bolt-cutter locksets, magnetic hide-a-key, extra top bar, Effective physical and visual theft deterrent for resident or commercial properties.
  • Includes 2 Locks And Extra Bar.
  • Pleasing appearance for both residential and commercial properties.
  • Designed for easy removal for maintenance.
  • Powder-coated 16-guage steel construction.
  • Easy removal for maintenance.
  • Physical theft deterrent.

As Featured on Amazon.com

#ACGuard #ACSecurityCage

Specification
  • Technical Details

    Part Number: ACGU
    Item Weight: 62 pounds
    Product Dimensions: 36 x 33 x 4.5 inches
    Item model number: ACGU
    Color: Black
    Item Package Quantity: 1
    Included Components: SECURITY CAGE

Technical specification
  • Unique ref.AC-Guard-ACGU-Security-Cage-Kit
  • Product familyAC Security Cage
  • Product groupKit
  • TypeDocumentation (information only)
  • Date of publishing2019-03-08
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inUnited States
Classification
  • BIMobject CategoryHVAC - HVAC
  • UNSPSC nameLocks and security hardware and accessories
  • UNSPSC code461715
  • CSI MasterFormat 2014 Code08 34 53
  • CSI MasterFormat 2014 TitleSecurity Doors and Frames
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
United States