Set your location and language to prioritise localised information. Continue
AC-Guard ACMS Mini-Split Security Cage
AC-Guard

AC-Guard ACMS Mini-Split Security Cage

  • Has a pleasing appearance.
  • Easy removal for maintenance.
  • Package Dimension: 34"L x 32"W x 4"H.
  • Adjusts from 32″H x 32″W x 12″D to 57″H x 45″W x 16 1/2″D.
  • Can also be wall-mounted on brackets.

As Featured on Amazon.com

#ACGuard #ACSecurityCage

Specification
  • Technical Details

    Part Number: ACMS
    Item Weight: 59 pounds
    Product Dimensions: 34 x 32 x 4 inches
    Item model number: ACMS
    Power Source: corded electric
    Item Package Quantity: 1
    Included Components: MINI-SPLIT SECURITY CAGE

Technical specification
  • Unique ref.AC-Guard-ACMS-Mini-Split-Security-Cage
  • Product familyAC Security Cage
  • Product groupMini-Split
  • TypeDocumentation (information only)
  • Date of publishing2019-03-08
  • Edition number1
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryHVAC - HVAC
  • UNSPSC nameLocks and security hardware and accessories
  • UNSPSC code461715
  • CSI MasterFormat 2014 Code08 34 53
  • CSI MasterFormat 2014 TitleSecurity Doors and Frames
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
United States