Publish your products
40 1/4" x 38 1/4" Freedom ADA Transfer Shower, Left Valve Wall - APFQ3637BF3PL
40 1/4" x 38 1/4" Freedom ADA Transfer Shower, Left Valve Wall - APFQ3637BF3PL
40 1/4" x 38 1/4" Freedom ADA Transfer Shower, Left Valve Wall - APFQ3637BF3PL
40 1/4" x 38 1/4" Freedom ADA Transfer Shower, Left Valve Wall - APFQ3637BF3PL

    40 1/4" x 38 1/4" Freedom ADA Transfer Shower, Left Valve Wall - APFQ3637BF3PL

    Three-piece ADA transfer shower stall ideal for remodels. Features inside dimensions of 36" x 36" for ADA compliance, a 5/8″ beveled threshold, center drain, pre-leveled base, reinforced wood-backed walls, double receiver flange, built-in soap ledge, durable acrylic finish, 30-year warranty, made in the USA. Order with a factory-installed folding shower seat, grab bars, and other shower accessories to meet ADAAG guidelines.

    Specification
      • Outside Dimensions: 40 ¼”w x 38 ¼”d x 77 7/8”h
      • ADA compliant inside dimensions: 36” x 36”
      • Double receiver flange
      • 5/8” barrier free threshold
    Technical specification
    • Unique ref.40-1-4-x-38-1-4-Freedom-ADA-Transfer-Shower-Left-Valve-Wall-APFQ3637BF3PL
    • Product familyADA Showers
    • Product groupADA Transfer Showers
    • TypeObject (single object)
    • Date of publishing2026-03-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States