Publish your products
50.625" x 38.5" Freedom ANSI B Shower - APF5038SH4
50.625" x 38.5" Freedom ANSI B Shower - APF5038SH4
50.625" x 38.5" Freedom ANSI B Shower - APF5038SH4
50.625" x 38.5" Freedom ANSI B Shower - APF5038SH4
50.625" x 38.5" Freedom ANSI B Shower - APF5038SH4

    50.625" x 38.5" Freedom ANSI B Shower - APF5038SH4

    One-piece ANSI Type B step-in shower stall for new construction. Inside dimensions 48″ x 3″, 4″ threshold, center drain, dual recessed receiver flanges, slip-resistant textured floor, fully reinforced walls, durable applied-acrylic finish with subway tile pattern. 30- year warranty, made in the USA. Pair with grab bars, a folding shower seat, and accessory packages to support FHA/ANSI Type B requirements.

    Specification
      • Outside Dimensions: 50” w x 38” d x 4 ¾”h
      • Dual recessed receiver flanges
      • 1-piece for new construction
      • 4" threshold
    Technical specification
    • Unique ref.50-5-8-x-38-1-2-Freedom-ANSI-B-Shower-APF5038SH4
    • Product familyADA Showers
    • Product groupANSI B Showers
    • TypeObject (single object)
    • Date of publishing2026-03-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States