Publish your products
62 ½" x 32 ½" ADA Shower Pan - APA6232BFPAN

62 ½" x 32 ½" ADA Shower Pan - APA6232BFPAN

ADA acrylic shower pan with inside dimensions of 60" by 30", designed to meet ADA requirements. Features a ¾" low-profile threshold designed to meet ½″ above finished floor ADA requirements when properly installed, durable acrylic construction, made in the USA.

Specification
    • Outside Dimensions: 62 ½”w x 32 ½”d x 3”h
    • 60” x 30” Inside Dimension
    • 3/4” barrier free threshold (requires mudset)
Technical specification
  • Unique ref.62-1-2-x-32-1-2-ADA-Shower-Pan-APA6232BFPAN
  • Product familyShower Pans
  • Product groupADA Shower Bases
  • TypeObject (single object)
  • Date of publishing2026-03-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Shower trays

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit