Publish your products
Accessible Shower Pan, 60" x 36", RIGHT drain - Freedom INSPIRE Series - APX6036BFPR

Accessible Shower Pan, 60" x 36", RIGHT drain - Freedom INSPIRE Series - APX6036BFPR

60″ x 36″ accessible shower base ideal for bathroom renovations, such as replacing a traditional high-step bathtub. Features a 7/8″ beveled threshold, right drain, slip-resistant floor, quick installation over existing subfloor, and a 30-year warranty. Designed for use with tile or other compatible shower wall systems.

Specification
    • Exterior Dimensions: 60”w x 36”d x 6”h
    • Inside Dimensions: 57” x 30-2/3”
    • 7/8” barrier free threshold
    • Right drain (left and center also available)
    • Fiberglass construction with applied acrylic finish
Technical specification
  • Unique ref.accessible-shower-pan-60-x-36-right-drain-freedom-inspire-series-apx6036bfpr
  • Product familyShower Pans
  • Product groupAccessible Shower Pans
  • TypeObject (single object)
  • Date of publishing2026-08-10
  • Edition number1
  • Height (inches)6
  • Width (inches)60
  • Depth (inches)36
Classification
  • BIMobject CategorySanitary - Shower trays

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States