Publish your products
Acoustimetal™ Perforated Metal Acoustical Panels
Acoustimetal™ Perforated Metal Acoustical Panels
Acoustimetal™ Perforated Metal Acoustical Panels
Acoustimetal™ Perforated Metal Acoustical Panels
Acoustimetal™ Perforated Metal Acoustical Panels
Acoustimetal™ Perforated Metal Acoustical Panels
Acoustimetal™ Perforated Metal Acoustical Panels
Acoustimetal™ Perforated Metal Acoustical Panels

    Acoustimetal™ Perforated Metal Acoustical Panels

    ACOUSTIMETAL™ – Perforated Metal Acoustical Panels
    High-Performance Noise Control Meets Architectural Elegance and Industrial Durability

    Acoustimetal™ panels offer a powerful fusion of industrial-grade durability and advanced acoustical performance. Custom produced for environments where sound control must withstand physical impact, these panels feature a robust perforated metal shell combined with premium sound-absorbing cores. Finishes intended for beautiful modern interiors or tough industrial spaces, Acoustimetal™ is a versatile solution for both indoor and outdoor applications—customizable to meet the unique acoustic, aesthetic, and durability requirements of your project.

    Design Flexibility Meets Technical Precision

    • Material & Finishes: Standard panels are fabricated from perforated aluminum, with anodized or powder-coated finishes that are both visually striking and highly resilient. Galvanized and stainless-steel options are also available for specialized environments.
    • Acoustic Core Options:
    • Echo Eliminator® (recycled cotton)
    • Sound Silencer® (porous polypropylene)
    • Poly Max™ (polyester)
    • Encapsulated fiberglass (PVC-wrapped / bagged)

    Each core material is selected based on specific performance goals and environmental demands, from LEED-conscious interiors to high-impact industrial zones.

    • Perforation Patterns: Optimized to maximize sound absorption while supporting clean architectural lines.

    Key Features

    • Custom-fabricated for wall and ceiling applications
    • High impact resistance for demanding spaces
    • Indoor and outdoor rated
    • Class A (ASTM E-84) fire-rated core options
    • Multiple thicknesses and configurations
    • Seamless integration with modern or industrial design schemes

    Applications

    • Architectural wall and ceiling treatments
    • Drop-in ceiling tiles
    • Machine and mechanical enclosures
    • Auditoriums, performance spaces, transit hubs, gyms, and more

    Installation Options

    • Mechanical clips
    • Fasteners through edge flanges
    • Custom mounting systems available

    Acoustimetal™ combines form, function, and durability—designed to meet the creative vision of architects and interior designers while exceeding the technical demands of acoustical engineers.

    Specification
    • [movie-trailer voice] In spaces where design elegance meets uncompromising durability, ACOUSTIMETAL™ perforated metal acoustical panels deliver both. [/movie-trailer voice] :D These metal acoustic panels are engineered for environments that demand advanced sound control alongside industrial‑grade resilience. With a robust perforated shell and premium sound‑absorbing cores, they provide sound absorption with perforated metal technology that is as effective in auditoriums and theaters as it is in mechanical enclosures or transit hubs. 

      Every panel is custom‑fabricated to balance technical precision with architectural beauty. Options include perforated aluminum acoustic panels with anodized or powder‑coated finishes, perforated stainless steel acoustic panels for specialized environments, and galvanized steel for heavy‑duty applications. These finishes allow the panels to function as decorative metal acoustic panels for offices and lobbies or as durable metal acoustic panels for high traffic public spaces.

      Inside, the acoustic cores are tailored to performance goals. Choices range from Echo Eliminator® recycled cotton for sustainable architectural acoustics solutions, Sound Silencer® porous polypropylene for industrial absorptive panels, Poly Max™ polyester for high NRC perforated metal acoustic panels, and encapsulated fiberglass for fire rated metal acoustic panels. Each option supports projects from architectural acoustic panels for commercial buildings to metal acoustic panels for LEED projects, ensuring compatibility with eco friendly metal acoustic panels and low VOC acoustic wall cladding requirements.

      Design flexibility extends to perforation patterns optimized for maximum absorption while maintaining clean architectural lines. This makes Acoustimetal™ ideal for perf. metal sound absorption panels used in acoustic wall cladding, drop‑in ceiling tiles, or perforated acoustic panels for auditoriums and theaters. Whether specified for noise reduction panels for industrial spaces, moisture resistant acoustic wall cladding in gyms and natatoriums, or architectural acoustics panels in high‑end interiors, the system adapts seamlessly.

      Installation is straightforward, with mechanical clips, edge flange fasteners, or custom mounting systems available. Once in place, the panels function as abuse resistant acoustic panels and durable and impact resistant acoustic panels, standing up to demanding environments while maintaining their aesthetic appeal.

      By combining recyclable perforated aluminum acoustic panels with advanced cores, Acoustimetal™ offers a green building acoustic solution that contributes to LEED credits and long‑term sustainability. It is the rare product that satisfies acoustical engineers with measurable performance while inspiring architects and designers with decorative metal acoustic panels that elevate modern interiors.

      ACOUSTIMETAL™ is more than a panel—it is a complete architectural acoustics solution, bridging the gap between industrial toughness and refined design. From noise reduction panels for industrial spaces to architectural acoustic panels for commercial buildings, it ensures that every project achieves superior sound control without sacrificing beauty or durability.

    Technical specification
    • Unique ref.acoustical-surfaces-acoustimetal
    • Product familyAcoustical Wall Treatment
    • Product groupAcoustical Panels
    • TypeBuilding Materials
    • Date of publishing2013-06-18
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryFiberglass
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States