Set your location and language to prioritise localised information. Continue
Cotton Soundwave Eggcrate Acoustical Panel

Cotton Soundwave Eggcrate Acoustical Panel

ECHO ELIMINATOR™
Cotton Soundwave Eggcrate Acoustical Panel

ASI is proud to introduce the markets first recycled cotton, high acoustical performance studio wall panel. The soundwave panel is made from 85% recycled cotton and is 100% recyclable.

Product Features:
  • Recycled cotton (green acoustical material)
  • Class A - nonflammable (Per ASTM E-84)
  • Lightweight
  • Easy to install (adhesively applied)
  • Impact resistant
  • Durable
  • Low cost
  • Fiberglass Free
  • No Formaldehyde - No VOC'S
  • Hi-performance acoustical absorption
  • Proudly Made in the USA
  • LEED™ Eligible

APPLICATIONS: Recycled Cotton Soundwave panels are ideally suited to Studios, school gymnasiums, cafeterias, classrooms, churches, multi-purpose rooms, community centers and more.
SIZE: 2' X 4'
THICKNESS: 2""
COLOR: Graphite, Burgundy

Please note: Since these panels have a male/female pattern (convolute), each panel is slightly different on it's edge pattern. Panels will not line up to make one large uniform pattern.

Although we take extensive precautions and purge the lines between colors, due to the manufacturing process color inconsistencies including dye lot variations, flecks, specks, and other slight surface blemishes are unavoidable. Please call for details.

All sizes are nominal and are subject to manufacturing tolerances that may vary + or – 1/8”. Exact fitting may require on site adjustment by the purchaser. Exact size and other unavoidable variables such as dye lot color variances, lighting conditions, pattern matching, directional materials, expansion and contraction due to environmental conditions. Project with exacted visual requirements and expectation must be identified for our special attention prior to ordering.
Technical specification
  • Unique ref.acoustical-surfaces-eggcrate
  • Product familySlab and Board Sound Isolation Insulation
  • Product groupECHO ELIMINATOR™
  • TypeObject (single object)
  • Date of publishing2011-04-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationCeiling
  • Uniclass 2015 CodeSs_30_25_22_01
  • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 21 35
  • OmniClass TitleAcoustical Ceiling Treatment
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States