Publish your products
Echo Eliminator - Recycled Cotton Acoustical Panels
Echo Eliminator - Recycled Cotton Acoustical Panels
Echo Eliminator - Recycled Cotton Acoustical Panels
Echo Eliminator - Recycled Cotton Acoustical Panels
Echo Eliminator - Recycled Cotton Acoustical Panels
Echo Eliminator - Recycled Cotton Acoustical Panels
Echo Eliminator - Recycled Cotton Acoustical Panels
Echo Eliminator - Recycled Cotton Acoustical Panels
Echo Eliminator - Recycled Cotton Acoustical Panels
Echo Eliminator - Recycled Cotton Acoustical Panels

    Echo Eliminator - Recycled Cotton Acoustical Panels

    ECHO ELIMINATOR™ Bonded Acoustical Cotton (B.A.C.)
    The Most Cost Effective Acoustical Absorbing Material On The Market

    Echo Eliminator is a high performance acoustical material made from recycled cotton. This product is ideal for noise control applications where finding a budgetary, yet high performance product is critical. Echo Eliminator can be used as an acoustic ceiling or wall panel or hanging baffle. Common applications are school gyms, classrooms and lunch rooms and any application where a high performance noise control product is needed. Echo Eliminator is LEED eligible, Class A fire retardant and 100% recyclable.

    Product Features:

    • Recycled cotton (green acoustical material)
    • Class A - nonflammable (Per ASTM E-84)
    • Lightweight
    • Easy to install (adhesive or stick pins)
    • Low cost
    • High-light reflectance
    • High-performance acoustical absorption
    • Relocatable (with grommets)


    APPLICATIONS: Residential, commercial, industrial; schools, restaurants, classrooms, houses of worship, community centers, offices, conference rooms, music rooms, recording studios, theaters, public spaces, medical facilities, auditoriums, arenas/stadiums, warehouses, manufacturing plants, and more.

    SIZES: Standard Size: 24" x 48"
    Also available in 12" x 12", 24" x 24", 48" x 48" and 48" x 96" (minimum quantities may apply, please call for details)

    COLORS: White, Marble Light Blue, Light Grey, Beige, Graphite, and Black

    Please note: Although we take extensive precautions and purge the lines between colors, due to the manufacturing process color inconsistencies including dye lot variations, flecks, specks, and other slight surface blemishes are unavoidable. Please call for details.

    All sizes are nominal and are subject to manufacturing tolerances that may vary + or – 1/8”. Exact fitting may require on site adjustment by the purchaser. Exact size and other unavoidable variables such as dye lot color variances, lighting conditions, pattern matching, directional materials, expansion and contraction due to environmental conditions. Project with exacted visual requirements and expectation must be identified for our special attention prior to ordering.

    Specification
    • Noise control doesn’t have to come at a premium. Echo Eliminator™ Bonded Acoustical Cotton (B.A.C.) acoustical panels are recognized as one of the most cost‑effective acoustics solutions on the market, delivering reliable noise absorption with a sustainable edge. Manufactured from recycled cotton fibers, this eco‑friendly sound material is safe, fiber‑free, and completely recyclable—making it a smart choice for schools, community centers, restaurants, and industrial facilities where performance and budget both matter.

      Echo Eliminator is versatile. It can be installed as ceiling or wall acoustical treatments, used as sound‑absorbing wall surfaces, or suspended as baffles in gyms, classrooms, and auditoriums. Architects and contractors rely on it for school noise reduction, brewery taproom sound control, and even DIY acoustics projects where natural cotton fiber acoustics provide both safety and simplicity.

      Performance is where Echo Eliminator shines. Classified as Class A fire‑rated acoustic material under ASTM E‑84, it meets stringent safety standards while functioning as high NRC acoustic treatments that reduce echo and improve speech intelligibility. These qualities make it ideal for echo reduction wall applications and reverberation control systems in large, open spaces.

      Design flexibility is built in. Echo Eliminator is available in multiple sizes (24" × 48" is standard) and comes in a range of colors including White, Marble Light Blue, Light Grey, Beige, Graphite, and Black. Whether specified as an economical acoustical solution or as eco‑friendly LEED‑eligible sound absorption products, it adapts to diverse environments while supporting sustainable building goals.

      Lightweight and easy to install with adhesives or stick pins, Echo Eliminator is relocatable with grommets, ensuring long‑term flexibility. From wall‑mounted acoustic treatments to ceiling acoustic solutions, it provides dependable noise reduction without the irritation of fiberglass or formaldehyde.

      For projects demanding recycled cotton acoustical materials that combine affordability, safety, and sustainability, Echo Eliminator is the trusted choice. Echo Eliminator acoustic panels balance high‑performance absorption with environmental responsibility—transforming noisy spaces into comfortable, acoustically balanced environments.

    Technical specification
    • Unique ref.acoustical-surfaces-wall-panels
    • Product familyAcoustical Wall Treatment
    • Product groupAcoustical Panels
    • TypeObject (single object)
    • Date of publishing2011-04-21
    • Edition number1
    Related
    • Material mainCotton Fibers
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 33
    • CSI MasterFormat 2014 TitleSound-Absorbing Wall Units
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States