Publish your products
Envirocoustic™ Wood Wool Acoustical Panels
Envirocoustic™ Wood Wool Acoustical Panels
Envirocoustic™ Wood Wool Acoustical Panels
Envirocoustic™ Wood Wool Acoustical Panels
Envirocoustic™ Wood Wool Acoustical Panels
Envirocoustic™ Wood Wool Acoustical Panels
Envirocoustic™ Wood Wool Acoustical Panels
Envirocoustic™ Wood Wool Acoustical Panels
Envirocoustic™ Wood Wool Acoustical Panels
Envirocoustic™ Wood Wool Acoustical Panels

    Envirocoustic™ Wood Wool Acoustical Panels

    Envirocoustic™ Wood Wool Acoustic Panels
    Eco-Friendly Performance – Design Flexibility – Superior Sound Absorption
    Envirocoustic™ Wood Wool Panels are high-performance, environmentally responsible acoustical panels engineered for modern architectural and acoustical design needs. Manufactured from a sustainable blend of natural wood fibers, Portland cement, and water, these cementitious wood-fiber panels deliver excellent sound absorption while offering unmatched design versatility.

    Envirocoustic™ Wood Wool Panels are Cradle to Cradle Certified®, affirming their compliance with rigorous standards for material health, environmental responsibility, and product circularity—making them an ideal choice for projects prioritizing sustainability and green building goals.

    Available as wall panels, ceiling tiles, clouds, and baffles, Envirocoustic™ Wood Wool products are ideal for reducing echo and reverberation in a wide range of environments—from educational and commercial spaces to hospitality, civic, and cultural venues. Panels are offered in a broad selection of thicknesses, options, colors, and finishes, including precision V-groove cut Designs panels that offer both outstanding acoustical performance and visual appeal.

    Produced in a state-of-the-art production facility that yields industry-leading dimensional tolerances and fiber consistency, these panels provide a smooth, refined surface and allow for edge-to-edge installation, delivering a seamless, modern aesthetic. Backfill panel options are available for applications requiring enhanced sound absorption, offering some of the highest performance ratings in the category.

    All machining, painting, and customization are done in-house, ensuring consistent quality, rapid lead times, and reliable inventory across our full range of products.

    Key Benefits:
    • Outstanding acoustic absorption and echo reduction
    • Cradle to Cradle Certified® for verified sustainability and material transparency
    • Highly durable and dimensionally stable
    • Available in custom colors, sizes, and patterns
    • Manufactured using sustainable materials
    • Precision-made for clean, seamless installations
    • Superior surface smoothness and fiber uniformity

    For project-specific recommendations or to learn more about how Envirocoustic™ Wood Wool Panels can support your acoustic and design goals, please contact our team directly.

    Specification
    • The Envirocoustic™ Wood Wool Acoustic Panels combine eco‑friendly acoustic décor with superior performance, offering architects and acoustical designers a solution that is both sustainable and design‑forward. Manufactured from natural wood fibers, Portland cement, and water, these cementitious wood‑fiber acoustical products deliver reliable wall sound absorption and reverberation control while supporting green building acoustic materials initiatives.

      Certified Cradle to Cradle®, Envirocoustic™  Wood Wool panels meet rigorous standards for material health, environmental responsibility, and product circularity. This makes them ideal for projects prioritizing sustainable acoustics, whether in schools, civic facilities, hospitality spaces, or cultural venues. Their composition as low‑VOC acoustic solutions ensures healthier indoor environments without compromising durability.

      Versatility is a hallmark of the system. Wood Wool panels can be specified as architectural acoustic treatments, wood wool ceiling tiles, acoustic wall cladding, or decorative acoustic surfaces, adapting seamlessly to classrooms, auditoriums, offices, and restaurants. Options include precision V‑groove cut designs that combine sound absorption performance with striking visual appeal, ensuring both function and aesthetics.

      Produced in a state‑of‑the‑art facility, Envirocoustic™ Wood Wool achieves industry‑leading dimensional tolerances and fiber consistency. The result is a smooth, refined surface that allows for edge‑to‑edge installation, creating a seamless modern aesthetic. For projects requiring enhanced performance, backfill acoustic options are available, delivering some of the highest NRC ratings in the category.

      Durability and safety are built in. These impact‑resistant acoustic solutions are Class A fire‑rated acoustic products, resisting microbial growth and ensuring long‑term reliability in high‑traffic environments. Offered in a wide range of thicknesses, sizes, and finishes—including colored acoustic treatments—they can be tailored to any architectural vision.

      By combining wood fiber sound technology with high NRC acoustic performance, Envirocoustic™ Wood Wool Acoustic Panels provide a solution that balances sustainability, safety, and design flexibility. They are the customizable acoustic panels that transform reverberant spaces into comfortable, acoustically balanced environments—ideal for schools, auditoriums, and modern architectural projects.

    Technical specification
    • Unique ref.envirocoustic-wood-wool
    • Product familyAcoustical Wall Treatment
    • Product groupAcoustical Panels
    • TypeBuilding Materials
    • Date of publishing2025-05-08
    • Edition number1
    • Height (inches)96
    • Width (inches)24
    • Depth (inches)1
    Related
    • Material mainWood
    • Material secondaryCementitious
    • Weight Net (Lbs)35
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit