Publish your products
Envirocoustic™ Wood Wool - Backfill Acoustical Panels
Envirocoustic™ Wood Wool - Backfill Acoustical Panels
Envirocoustic™ Wood Wool - Backfill Acoustical Panels
Envirocoustic™ Wood Wool - Backfill Acoustical Panels

    Envirocoustic™ Wood Wool - Backfill Acoustical Panels

    Envirocoustic™ Wood Wool – Backfill Acoustic Ceiling and Wall Panels
    Cementitious Wood-Fiber Panels with Integrated Cellulose Acoustical Backing

    Envirocoustic™ Wood Wool Backfill Panels combine the natural aesthetic of wood fiber with advanced acoustic performance. Featuring a built-in cellulose fiber acoustical backer, these composite panels deliver enhanced sound absorption and higher NRC ratings—effectively reducing echo and reverberation in a wide range of environments.

    Ideal for educational facilities, civic buildings, restaurants, and other noise-sensitive spaces, Envirocoustic™ panels are Class A fire-rated and compliant with NFPA 286 fire testing standards. The panels are manufactured from a sustainable blend of wood fiber, Portland cement, and water—making them an environmentally responsible choice that doesn't compromise on performance or design flexibility.

    Available in a variety of sizes, shapes, and colors, the panels can be tailored to complement virtually any architectural style or interior concept. Installation is straightforward: panels can be mounted directly to the substrate without the need for furring strips, simplifying the process and reducing labor costs.

    Specification
    • The Envirocoustic™ Wood Wool Backfill panels bring together the warmth of natural texture with advanced acoustic engineering. Made from a sustainable blend of wood fiber, Portland cement, and water - and backed with our highly-absorptive CFAB panels, this cementitious wood fiber acoustic-composite material is designed to deliver ultra-high sound absorption numbers while maintaining durability and design flexibility. With an integrated cellulose fiber acoustical backer, Envirocoustic™ achieves high NRC acoustic backfill performance, reducing echo and reverberation in classrooms, civic buildings, restaurants, and other noise‑sensitive spaces.

      Unlike conventional products, Envirocoustic™ offers both sustainable acoustics and resilience. As durable acoustical solutions that are Class A fire‑rated and compliant with NFPA 286 standards, they provide peace of mind in demanding environments. Their composition as eco‑friendly acoustic backfill and low‑VOC acoustic materials supports green building acoustic initiatives, qualifying as sustainable noise control materials for projects seeking LEED or Cradle to Cradle certification.

      Designers appreciate the versatility. Envirocoustic™ can be specified as decorative wood wool surfaces, natural fiber acoustical treatments, or wood wool insulation systems that double as thermal + acoustic backfill insulation. Available in a variety of sizes, shapes, and colors, these architectural acoustic materials adapt to virtually any interior concept, from modern minimalist spaces to traditional civic architecture.

      Installation is straightforward. The product mounts directly to substrates without furring strips, simplifying labor and reducing costs. Whether used as sound‑absorbing backfill systems, noise control backing solutions, or acoustic insulation for walls and ceilings, Envirocoustic™ ensures reliable performance with minimal effort.

      By combining wood wool backfill technology with reverberation reduction materials, Envirocoustic™ delivers natural textured acoustic treatments that balance sustainability, safety, and aesthetics. It is the wood fiber acoustic backfill solution that transforms ordinary spaces into acoustically comfortable environments—proving that sustainable acoustics can be both beautiful and practical.

    Technical specification
    • Unique ref.envirocoustic-wood-wool-backfill
    • Product familyAcoustical Wall Treatment
    • Product groupAcoustical Panels
    • TypeBuilding Materials
    • Date of publishing2025-06-11
    • Edition number1
    • Height (mm)48
    • Width (mm)24
    Related
    • Material mainWood
    • Material secondaryCementitious
    • Designed inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States