Publish your products
Envirocoustic™ Wood Wool - Baffle
Envirocoustic™ Wood Wool - Baffle
Envirocoustic™ Wood Wool - Baffle
Envirocoustic™ Wood Wool - Baffle
Envirocoustic™ Wood Wool - Baffle
Envirocoustic™ Wood Wool - Baffle
Envirocoustic™ Wood Wool - Baffle

    Envirocoustic™ Wood Wool - Baffle

    Envirocoustic™ Wood-Wool Acoustic Ceiling Baffles
    High-Performance • Sustainable • Design-Forward Sound Control

    Envirocoustic™ Wood-Wool Acoustic Ceiling Baffles deliver a modern combination of acoustic performance, material simplicity, and environmental responsibility. Designed for spaces where direct-attach panels are impractical, these suspended baffles add visual rhythm while significantly reducing echo and reverberation in demanding environments—including restaurants, gymnasiums, auditoriums, industrial buildings, and entertainment venues.

    Constructed from a natural blend of wood fiber, Portland cement, and water, Envirocoustic Wood Wool Baffles provide exceptional sound absorption and long-term durability. As a Cradle to Cradle Certified® product, they support sustainable building initiatives and can contribute to LEED project goals. The baffles also meet California Department of Public Health (CDPH) VOC emissions standards, ensuring healthy indoor air quality.

    Safety is paramount: Envirocoustic Wood Wool Baffles are Class A fire rated and pass the stringent NFPA 286 room-corner fire test, enabling confident use across a wide range of commercial and institutional applications. They are highly resistant to microbial and fungal growth, making them suitable for high-traffic and high-moisture environments.

    Available in multiple thicknesses, sizes, shapes, and colors—including primed white and factory-applied painted finishes—these baffles can be tailored to virtually any design intent. Each panel is finished on both sides and includes an A-side and B-side with subtle natural texture variation, characteristic of real wood fiber. Factory-installed PVC inserts simplify suspension and ensure consistent alignment and acoustic performance.

    Applications
    Ideal for:
    • Schools and civic buildings (gymnasiums, classrooms, auditoriums, music & band rooms)
    • Restaurants, bars, event spaces
    • Sports and entertainment venues
    • Convention centers, houses of worship
    • Shooting ranges
    • Manufacturing, industrial facilities & warehouses
    • Parking garages, airports, and other large-volume spaces

    Material Composition
    • Wood fiber, Portland cement, water
    • Natural color variation may occur due to wood fiber content

    Thickness Options
    • 1"
    • 1" Microstrand
    • 1-3/8"
    • 2"

    Sizes
    • Standard: 12" × 48", 24" × 48"
    • Custom: Up to 24" × 96"

    Edge Profiles
    • Square
    • Beveled

    Finishes
    • Primed White
    • Painted
    Both faces finished; panels are directional with A-side and B-side texture variation.

    Installation
    • Suspended from structure using others (factory PVC inserts provided)

    Specification
    • The Envirocoustic™ Wood‑Wool Acoustic Ceiling Baffles bring together acoustic precision, architectural style, and environmental responsibility. Designed for spaces where direct‑attach solutions aren’t practical, these suspended elements create visual rhythm while delivering powerful ceiling sound absorption. From restaurants and gymnasiums to auditoriums, industrial facilities, and entertainment venues, they transform large, noisy environments into balanced, comfortable spaces.

      Crafted from a natural blend of wood fiber, Portland cement, and water, Envirocoustic™ baffles offer the durability of cementitious wood fiber acoustics with the warmth of natural fiber acoustics. As a Cradle to Cradle Certified® product, they support green building acoustic materials initiatives and contribute to LEED project goals. Meeting California Department of Public Health VOC standards, they qualify as low‑VOC acoustic solutions, ensuring healthier indoor air quality.

      Safety and resilience are built in. These impact‑resistant acoustic treatments are Class A fire rated and pass the NFPA 286 room‑corner fire test, making them suitable for high‑traffic and high‑moisture environments. Resistant to microbial and fungal growth, they perform reliably in demanding applications such as convention centers, warehouses, airports, and sports venues.

      Design flexibility is a hallmark of Envirocoustic™ Wood Wool baffles. Available in multiple thicknesses, sizes, and edge profiles, they can be specified as decorative acoustic features, architectural baffles, or sound‑absorbing ceiling elements. Finishes range from primed white to factory‑applied painted colors, with options for colored acoustic treatments that complement any interior concept. Each unit is finished on both sides, with subtle texture variation characteristic of real wood fiber, and factory‑installed PVC inserts simplify suspension while ensuring consistent alignment.

      Performance is uncompromising. These high NRC acoustic solutions function as reverberation control treatments, echo reduction systems, and noise control designs that improve speech intelligibility and reduce fatigue in classrooms, offices, studios, and public spaces. Whether specified as studio acoustic treatments, vertical acoustic elements, or acoustical hanging systems, Envirocoustic™ delivers reliable results across a wide range of environments.

      By combining eco‑friendly acoustic design with sustainable acoustic solutions, Envirocoustic™ Wood‑Wool Ceiling Baffles embody the future of design‑friendly ceiling acoustics. They are the versatile choice for architects, engineers, and facility managers seeking to balance performance, safety, and aesthetics in one sustainable product.

    Technical specification
    • Unique ref.envirocoustic-wood-wool-baffle
    • Product familySuspended Acoustical Baffles or Clouds
    • Product groupHanging Baffles or Clouds
    • TypeBuilding Materials
    • Date of publishing2025-11-19
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryCementitious
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21 35
    • OmniClass TitleAcoustical Ceiling Treatment