Publish your products
Envirocoustic™ Wood Wool – Ceiling Cloud
Envirocoustic™ Wood Wool – Ceiling Cloud
Envirocoustic™ Wood Wool – Ceiling Cloud
Envirocoustic™ Wood Wool – Ceiling Cloud
Envirocoustic™ Wood Wool – Ceiling Cloud

    Envirocoustic™ Wood Wool – Ceiling Cloud

    Envirocoustic™ Wood Wool Ceiling Clouds

    Envirocoustic™ Wood Wool Ceiling Clouds offer a sophisticated, high-performance solution for architects, acoustical engineers, consultants, contractors, and specifiers seeking to control echo and reverberation in open or acoustically challenging spaces. Manufactured from three natural ingredients—wood fiber, water, and Portland cement—these environmentally responsible clouds deliver exceptional sound absorption while reducing environmental impact. They are also Cradle to Cradle Certified®, supporting circular material use and contributing to sustainability-driven design.

    Designed for spaces where direct mounting to ceilings or walls is impractical, Envirocoustic Wood Wool Ceiling Clouds provide flexible, visually compelling acoustical control. Ideal for restaurants, classrooms, offices, music rooms, theaters, and commercial environments, the clouds deliver Class A fire performance, comply with NFPA 286, and meet the California Department of Public Health VOC emissions standards. Their resistance to microbial and fungal growth further supports long-term durability and suitability for public or private facilities seeking LEED-qualifying solutions.

    Precision manufacturing ensures clouds maintain consistent dimensions, uniform thickness, and clean edges, enabling crisp architectural integration. Available in a wide range of custom sizes, shapes, and colors, Envirocoustic Ceiling Clouds can be tailored to match nearly any design intent while delivering both acoustical performance and visual impact. Installation is achieved by suspending the clouds from a 1-1/2" drywall T-grid inserted into factory-routed slots for secure, streamlined mounting.

    Ideal Applications
    Schools, civic facilities, gymnasiums, classrooms, auditoriums, music practice spaces, restaurants, bars, sports and entertainment venues, convention centers, houses of worship, shooting ranges, industrial facilities, parking garages, airports, and additional reverberant environments.

    Material Composition
    Wood fiber, Portland cement, and water
    (Natural wood fiber may produce slight color variations.)

    Available Thicknesses
    1-3/8"
    2"

    Available Sizes
    Standard:
    24" × 48"
    24" × 96"

    Custom:
    Up to 24" × 96"

    Edge Detail
    Square
    Beveled

    Finishes
    Primed Clear • Primed White • Painted

    Installation Method
    Suspension by others via 1-1/2" drywall T-grid inserted into factory-routed slots

    Specification
    • The Envirocoustic™ Wood Wool Ceiling Clouds redefine how architects and acoustical designers approach sound control in large, reverberant spaces. Crafted from three simple, natural ingredients—wood fiber, Portland cement, and water—these cementitious wood fiber clouds combine durability with eco‑friendly acoustic ceiling solutions that deliver exceptional ceiling sound absorption while supporting sustainable building practices. As a Cradle to Cradle Certified® product, they embody green building acoustic products that contribute to LEED goals and circular material use.

      Designed for environments where direct mounting isn’t practical, Envirocoustic™ Wood Wool clouds functions as suspended acoustic elements that add visual rhythm while reducing echo and reverberation. From restaurants and classrooms to auditoriums, gymnasiums, and convention centers, these architectural acoustic clouds provide reliable performance with high NRC acoustic absorption, making them ideal for both public and private facilities.

      Safety and resilience are built in. Envirocoustic™ meets Class A fire standards, complies with NFPA 286, and qualifies as low‑VOC acoustic ceiling solutions. Resistant to microbial and fungal growth, they are suitable for high‑traffic and high‑moisture environments such as airports, industrial facilities, and sports venues. Their durability ensures long‑term reliability, even in demanding applications.

      Design flexibility is a hallmark of the system. Available in multiple thicknesses, sizes, and edge profiles, Envirocoustic™ can be specified as decorative acoustic ceiling clouds, customizable acoustic clouds, or modern acoustic ceiling elements tailored to any architectural vision. Finishes range from primed clear and white to painted options, while subtle natural texture variations highlight the authenticity of real wood fiber.

      Installation is streamlined. Precision manufacturing ensures consistent dimensions and clean edges, while factory‑routed slots allow suspension from a 1‑1/2" drywall T‑grid for secure mounting. Whether used as sound absorption ceiling clouds, reverberation reduction clouds, or impact‑resistant acoustic clouds, Envirocoustic™ integrates seamlessly into architectural designs while delivering measurable acoustic improvements.

      By combining wood wool acoustic technology with natural sound‑absorbing ceiling elements, Envirocoustic™ offers a solution that balances sustainability, safety, and aesthetics. It is the versatile choice for architects, engineers, and contractors seeking sustainable acoustic clouds that transform noisy environments into comfortable, acoustically balanced spaces.

    Technical specification
    • Unique ref.envirocoustic-wood-wool-ceiling-cloud
    • Product familySuspended Acoustical Baffles or Clouds
    • Product groupHanging Baffles or Clouds
    • TypeBuilding Materials
    • Date of publishing2025-11-19
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryCementitious
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21 35
    • OmniClass TitleAcoustical Ceiling Treatment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit