Publish your products
Envirocoustic™ Wood Wool Shapes - Acoustical Panels
Envirocoustic™ Wood Wool Shapes - Acoustical Panels
Envirocoustic™ Wood Wool Shapes - Acoustical Panels
Envirocoustic™ Wood Wool Shapes - Acoustical Panels
Envirocoustic™ Wood Wool Shapes - Acoustical Panels
Envirocoustic™ Wood Wool Shapes - Acoustical Panels
Envirocoustic™ Wood Wool Shapes - Acoustical Panels
Envirocoustic™ Wood Wool Shapes - Acoustical Panels
Envirocoustic™ Wood Wool Shapes - Acoustical Panels
Envirocoustic™ Wood Wool Shapes - Acoustical Panels

    Envirocoustic™ Wood Wool Shapes - Acoustical Panels

    Envirocoustic™ Wood Wool Shapes
    Eco-Friendly Performance – Design Flexibility – Superior Sound Absorption – Visually Engaging Aesthetics

    Envirocoustic™ Wood Wool Panels are high-performance, environmentally responsible acoustical panels engineered to meet the demands of modern architectural and acoustical design. Made from a sustainable blend of natural wood fibers, Portland cement, and water, these cementitious wood-fiber panels deliver outstanding sound absorption while offering unmatched design versatility.

    Precision-cut into geometric shapes and painted in-house, Envirocoustic™ Wood Wool Shapes are designed to create visually striking, engaging, and even playful patterns that enhance both the look and sound of any space. Whether installed as coordinated compositions or bold feature walls, these designs transform acoustical treatment into an aesthetic experience.

    Envirocoustic™ Wood Wool Panels are Cradle to Cradle Certified®, affirming their compliance with the highest standards of material health, sustainability, and circularity—making them an ideal choice for projects prioritizing green building goals.

    Also available as wall panels, ceiling tiles, clouds, and baffles, these panels are ideal for reducing echo and reverberation in spaces such as educational institutions, commercial buildings, hospitality venues, civic centers, and cultural facilities. Offered in a wide range of sizes, thicknesses, finishes, and custom colors—including precision V-groove “Designs” panels that deliver both exceptional acoustical performance and a compelling design statement.

    Manufactured in a state-of-the-art facility with industry-leading dimensional tolerances and fiber consistency, these panels offer a smooth, refined surface and allow for clean, edge-to-edge installations. Backfill panel options are available for enhanced acoustic absorption.

    All cutting, painting, and customization are handled in-house, ensuring consistent quality, fast turnaround, and dependable inventory.

    Key Benefits:
    • Precision-cut geometric designs for unique, engaging aesthetics
    • Exceptional sound absorption and echo control
    • Cradle to Cradle Certified® for sustainability and transparency
    • Manufactured with renewable materials and durable construction
    • Custom sizes, patterns, and colors available
    • Seamless installation and refined surface finish
    • Ideal for a wide range of architectural applications

    Specification
    • The Envirocoustic™ Wood Wool Shapes collection takes acoustical design beyond performance, turning it into a creative expression of form and function. Made from a sustainable blend of wood fibers, Portland cement, and water, these wood wool acoustic panels deliver reliable sound absorption while supporting sustainable acoustics and eco‑friendly acoustic décor. As Cradle to Cradle Certified acoustic panels, they meet the highest standards for material health and circularity, making them an ideal choice for projects focused on green building acoustic panels and low‑VOC sustainable acoustics.

      What makes this line unique is its ability to transform acoustical treatment into art. Precision‑cut into geometric shape acoustic panels, the Envirocoustic Wood Wool Shapes can be combined in countless ways to create striking, imaginative compositions. Designers can arrange different shapes together to form extremely interesting and beautiful images and patterns, whether subtle and refined or bold and playful. These decorative acoustic panels and decorative acoustical wall panels allow architects to merge acoustical performance with visual storytelling, turning walls and ceilings into dynamic canvases.

      Performance is equally impressive. These wood wool sound absorption panels provide broadband acoustic absorption, functioning as sound absorption panels for walls and ceilings and delivering superior echo control. They are ideal for noise reduction panels for open spaces, acoustic panels for offices and conference rooms, and sound absorption panels for restaurants and bars. Backfill options further enhance absorption, making them perfect for wood wool panels for schools and classrooms and acoustic treatment for auditoriums and lecture halls. Their thermal and acoustic insulation panels properties add energy efficiency benefits, while fire‑resistant wood wool panels and durable and impact‑resistant acoustic panels ensure safety and longevity.

      Manufactured in a state‑of‑the‑art facility with industry‑leading tolerances, Envirocoustic™ products offer smooth, refined surfaces for clean, edge‑to‑edge installations. All cutting, painting, and customization are handled in‑house, ensuring consistent quality, fast turnaround, and dependable inventory.

      By combining eco‑friendly acoustic panels, customizable wood wool panels, and architectural acoustic panels, Envirocoustic™ Wood Wool Shapes deliver both functional and visual impact. They are the sustainable solution for today’s sound‑sensitive spaces—transforming acoustical performance into engaging, pattern‑driven design that inspires creativity across schools, offices, restaurants, civic centers, and cultural venues.

    Technical specification
    • Unique ref.envirocoustic-wood-wool-shapes-acoustical-panels
    • Product familyAcoustical Wall Treatment
    • Product groupAcoustical Panels
    • TypeBuilding Materials
    • Date of publishing2025-07-11
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryCementitious
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes