Publish your products
Fabrisorb™ Decorative Fabric Wrapped Hanging Baffles
Fabrisorb™ Decorative Fabric Wrapped Hanging Baffles
Fabrisorb™ Decorative Fabric Wrapped Hanging Baffles

    Fabrisorb™ Decorative Fabric Wrapped Hanging Baffles

    Decorative Fabric-Wrapped Acoustic Ceiling Baffles

    Transform large, reverberant spaces into comfortable, high-performing environments with Fabrisorb™ Decorative Fabric-Wrapped Acoustic Baffles. Engineered for exceptional sound absorption and crafted with a clean architectural aesthetic, these baffles deliver the perfect balance of acoustical performance and design versatility.

    Ideal for gyms, auditoriums, offices, lobbies, atriums, and any large space with high ceilings, Fabrisorb baffles reduce echo and improve speech clarity—creating spaces that both look and sound better.

    Key Benefits

    • High Acoustic Performance –  6-7 PCF fiberglass cores deliver reliable sound absorption to manage noise and reverberation.
    • Architecturally Decorative – Choose from a wide array of fabrics or perforated vinyl finishes to complement any interior design.
    • Custom Engineered & Manufactured – Each baffle is fabricated to meet the specific aesthetic and acoustic needs of your project.

    Product Details

    • Construction: Two layers of 6-7 lb. fiberglass adhered back to back before installing desired edge profile and wrapping with a decorative fabric.
    • Mounting: Integrated D-rings installed along one edge for suspension from structure.
    • Thickness Options: 1", 1-1/2", or 2".
    • Sizes: Fully custom, up to a maximum of 4' x 8'.
    Specification
    • The Fabrisorb™ Decorative Fabric‑Wrapped Acoustic Ceiling Baffles are designed to transform large, reverberant spaces into comfortable, high‑performing environments where sound clarity and aesthetics work together. Suspended overhead as hanging acoustic baffles, they deliver reliable ceiling noise control while adding a clean architectural finish that enhances any interior.

      Constructed from two layers of dense fiberglass adhered back‑to‑back and wrapped in decorative fabric, these fabric sound baffles and fabric wrapped fiberglass baffles provide exceptional aesthetics and performance. Available in custom sizes up to 4' x 8" and thicknesses ranging from 1" to 2", they can be tailored as custom acoustical baffles or custom fabric wrapped baffles to meet the specific needs of each project.

      These sound absorption ceiling baffles deliver high-performance results, offering broadband acoustic absorption for ceilings that reduces echo and improves speech intelligibility. They are equally effective as noise reduction for open spaces, acoustic baffles for offices and conference rooms, and sound absorption baffles for schools and classrooms. Their versatility extends to fabric wrapped baffles for auditoriums and lecture halls, decorative acoustic baffles for hospitality spaces, and acoustic treatment for theaters and performance spaces.

      Safety and sustainability are built in. Fabrisorb™ baffles qualify as fire‑rated acoustic baffles, supports low‑VOC sustainable acoustics, and is manufactured to withstand demanding environments as lightweight and durable fiberglass baffles and impact‑resistant ceiling baffles.

      Design flexibility is a hallmark of the system. With a wide array of fabrics and perforated vinyl finishes, these decorative acoustic baffles, designer acoustic ceiling baffles, and decorative sound absorption baffles can be specified to complement bold architectural statements or minimalist interiors.

      By combining fabric wrapped acoustic baffles with architectural acoustical solutions, Fabrisorb™ delivers both functional and visual impact. Whether installed in gyms, auditoriums, offices, lobbies, or atriums, these overhead absorptive baffles create spaces that look refined and sound balanced—providing a sustainable, high‑performance solution for today’s acoustically demanding environments.

    Technical specification
    • Unique ref.fabrisorb-decorative-fabric-wrapped-hanging-baffles
    • Product familySuspended Acoustical Baffles or Clouds
    • Product groupHanging Baffles or Clouds
    • TypeBuilding Materials
    • Date of publishing2025-11-21
    • Edition number1
    Related
    • Material mainFiberglass
    • Material secondaryFabric
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 13 21 35
    • OmniClass TitleAcoustical Ceiling Treatment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit